(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SUS316 Stainless-Steel Double Ferrule System Nuts

SUS316 Stainless-Steel Double Ferrule System Nuts
  • Volume Discount

Material: stainless steel
· Usable fluids: water, air, and oils
· Applicable tube material: stainless steel and resin

Part Number

Configured Part Number is shown.

Part Number
SNW-6C
SNW-8M
SNW-12M
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube O.D. T (T1)
(φ)
Application
1 Piece(s)Available

8 Days or more

9.52For pipes in inches
1 Piece(s)Available

12 Days or more

8For pipes in millimeters
1 Piece(s)Available

12 Days or more

12For pipes in millimeters
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube O.D. T (T1)
(φ)
Application

Loading...

  1. 1

Basic Information

Material 316 Stainless Steel Type Related Components Applicable Fluid Water / Air / Oil
Max. Operating Pressure(MPa) 25.5 Surface Treatment No Operating Temperature Range(℃) -196::360

Additional Products in this Category

Tech Support