(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Urethane Rubber Wheel (UHB) for Heavy Loads

Urethane Rubber Wheel (UHB) for Heavy Loads
  • Volume Discount

•Wheel Type: Outer Ring + Wheel
•Tire Material: Urethane Rubber
•Shaft Bearing: Available

Part Number

Configured Part Number is shown.

Part Number
UHB100X50
UHB100X65
UHB130X50
UHB130X65
UHB150X50
UHB150X65
UHB150X75
UHB150X100
UHB180X50
UHB180X65
UHB180X75
UHB200X50
UHB200X65
UHB200X90
UHB250X65
UHB250X90
UHB250X100
UHB300X65
UHB300X75
UHB300X90
UHB300X100
Part NumberMinimum order quantityVolume DiscountDays to Ship Wheel Outer Diameter D/Tire Outer Diameter A
(φ)
Wheel Width W1/Tire Width B
(mm)
Shaft Diameter d/Hole Diameter D
(φ)
Boss Width W/Boss Width C
(mm)
Max. Load/Allowable Load
(kg)
1 Piece(s)Available

14 Days or more

100511754330
1 Piece(s)Available

12 Days or more

100641770380
1 Piece(s)Available

12 Days or more

130512054380
1 Piece(s)Available

12 Days or more

130642070450
1 Piece(s)Available

8 Days or more

150512557430
1 Piece(s)Available

12 Days or more

150642570560
1 Piece(s)Available

12 Days or more

150762582670
1 Piece(s)Available

12 Days or more

15010230108870
1 Piece(s)Available

12 Days or more

180512557480
1 Piece(s)Available

12 Days or more

180642570620
1 Piece(s)Available

12 Days or more

180762582750
1 Piece(s)Available

12 Days or more

200512557530
1 Piece(s)Available

12 Days or more

200642570680
1 Piece(s)Available

12 Days or more

200893095900
1 Piece(s)Available

12 Days or more

250642570830
1 Piece(s)Available

48 Days or more

25089301021250
1 Piece(s)Available

12 Days or more

250102401141400
1 Piece(s)Available

12 Days or more

300643082980
1 Piece(s)Available

12 Days or more

3007630821130
1 Piece(s)Available

12 Days or more

3008930991350
1 Piece(s)Available

12 Days or more

300102301141500

Loading...

  1. 1

Basic Information

Wheel Type Outer Ring + Wheel Tire Material Urethane Rubber Shaft Bearing Available

Additional Products in this Category

Tech Support