(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pure Titanium Class 1 Spring Washer【550-14,000 Pieces Per Package】 (Part Numbers)

Pure Titanium Class 1 Spring Washer
  • Volume Discount

Excellent corrosion resistance, lightweight, and strong.

Part Number

Configured Part Number is shown.

Part Number
5760-M4-TI
5760-M5-TI
5760-M6-TI
5760-M8-TI
5760-M10-TI
5760-M12-TI
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSThread Nominal (M)

14,000 Pieces Per Package

1 Pack(s)Available

10 Days or more

104

7,000 Pieces Per Package

1 Pack(s)Available

10 Days or more

105

3,000 Pieces Per Package

1 Pack(s)Available

10 Days or more

106

1,500 Pieces Per Package

1 Pack(s)Available

10 Days or more

108

900 Pieces Per Package

1 Pack(s)Available

10 Days or more

1010

550 Pieces Per Package

1 Pack(s)Available

10 Days or more

1012

Loading...

  1. 1

Basic Information

Types (Applications) Spring Washer Type Spring Washer Material Pure Titanium Class 1
Surface Treatment No Sales Unit Box/package Surface Treatment (Details) No
Type, Spring Washers Standard

Additional Products in this Category

Tech Support