(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Stainless Steel Flat Washer UUW/UUW-H/UUW-BH

Stainless Steel Flat Washer UUW/UUW-H/UUW-BH
  • Volume Discount

[Internal Diameter] ø3.2/ø4.2/ø5.2/ø6.2/ø8.2/ø10.2/ø12.2/ø16.2
[Material] Stainless steel
[Surface treatment] Degreasing / Micro Black (black coating)
RoHS-compliant
*SUS303: Outer diameter has an SUS303 mark for identification

Part Number

Configured Part Number is shown.

UUW-0409-30

Part Number
UUW-0409-30
Part NumberMinimum order quantityVolume DiscountDays to Ship
50 Piece(s)Available

16 Days or more

Loading...

  1. 1

Basic Information

Types (Applications) Flat Washer Type Flat Washer Material Stainless Steel
Surface Treatment NA I.D. d(mm) 4.2 Material: Stainless Steel SUS303
Surface Treatment (Details) NA O.D. D(mm) 9 Cleaning Method Degreasing
Screw M Diameter M4

Please check the type/dimensions/specifications of the part UUW-0409-30 in the Stainless Steel Flat Washer UUW/UUW-H/UUW-BH series.

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.