(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flat Spring Washer for Hex Bolts

Flat Spring Washer for Hex Bolts
  • Volume Discount

•Type: Spring Washers
•Type (Applications): Spring Washers
•Sale Unit: Sold Separately (product can be purchased individually)
•Type, Spring Washers: Serrated Conical Disc Spring Washers
•Material: Steel

Part Number

Configured Part Number is shown.

Part Number
CDW-3-L
CDW-3-L-3W
CDW-3-L-N
CDW-4-L
CDW-4-L-3W
CDW-4-L-N
CDW-5-L
CDW-5-L-3W
CDW-5-L-N
CDW-6-L
CDW-6-L-3W
CDW-6-L-N
CDW-8-L
CDW-8-L-3W
CDW-8-L-N
CDW-10-L
CDW-10-L-3W
CDW-10-L-N
CDW-12-L
CDW-12-L-3W
CDW-12-L-N
CDW-14-L
CDW-14-L-N
CDW-16-L
CDW-16-L-N
CDW-18-L
CDW-20-L
CDW-22-L
CDW-24-L
CDW-27-L
CDW-30-L
CDW-33-L
CDW-36-L
CDW-39-L
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSSurface Treatment I.D. d
(mm)
Thread Nominal (M) Thickness T
(mm)
Surface Treatment (Details) O.D. D
(mm)
1 Piece(s)Available

8 Days or more

10[Not Provided] No3.230.45[Not Provided] Fabric5.5
1 Piece(s)Available

8 Days or more

10[Trivalent Chromate] Trivalent White3.230.45[Trivalent Chromate] Trivalent White5.5
1 Piece(s)Available

8 Days or more

10Nickel Plating3.230.45[Nickel Plating] Nickel plating5.5
1 Piece(s)Available

8 Days or more

10[Not Provided] No4.2540.5[Not Provided] Fabric7
1 Piece(s)Available

8 Days or more

10[Trivalent Chromate] Trivalent White4.2540.5[Trivalent Chromate] Trivalent White7
1 Piece(s)Available

8 Days or more

10Nickel Plating4.2540.5[Nickel Plating] Nickel plating7
1 Piece(s)Available

9 Days or more

10[Not Provided] No5.2550.6[Not Provided] Fabric8.5
1 Piece(s)Available

10 Days or more

10[Trivalent Chromate] Trivalent White5.2550.6[Trivalent Chromate] Trivalent White8.5
1 Piece(s)Available

8 Days or more

10Nickel Plating5.2550.6[Nickel Plating] Nickel plating8.5
1 Piece(s)Available

8 Days or more

10[Not Provided] No6.460.7[Not Provided] Fabric10
1 Piece(s)Available

8 Days or more

10[Trivalent Chromate] Trivalent White6.460.7[Trivalent Chromate] Trivalent White10
1 Piece(s)Available

8 Days or more

10Nickel Plating6.460.7[Nickel Plating] Nickel plating10
1 Piece(s)Available

Same day

Stock

10[Not Provided] No8.480.8[Not Provided] Fabric13
1 Piece(s)Available

8 Days or more

10[Trivalent Chromate] Trivalent White8.480.8[Trivalent Chromate] Trivalent White13
1 Piece(s)Available

8 Days or more

10Nickel Plating8.480.8[Nickel Plating] Nickel plating13
1 Piece(s)Available

8 Days or more

10[Not Provided] No10.6101[Not Provided] Fabric16
1 Piece(s)Available

8 Days or more

10[Trivalent Chromate] Trivalent White10.6101[Trivalent Chromate] Trivalent White16
1 Piece(s)Available

8 Days or more

10Nickel Plating10.6101[Nickel Plating] Nickel plating16
1 Piece(s)Available

8 Days or more

10[Not Provided] No12.6121.2[Not Provided] Fabric18
1 Piece(s)Available

8 Days or more

10[Trivalent Chromate] Trivalent White12.6121.2[Trivalent Chromate] Trivalent White18
1 Piece(s)Available

8 Days or more

10Nickel Plating12.6121.2[Nickel Plating] Nickel plating18
1 Piece(s)Available

8 Days or more

10[Not Provided] No14.6141.4[Not Provided] Fabric21
1 Piece(s)Available

8 Days or more

10Nickel Plating14.6141.4[Nickel Plating] Nickel plating21
1 Piece(s)Available

8 Days or more

10[Not Provided] No16.9161.6[Not Provided] Fabric24
1 Piece(s)Available

9 Days or more

10Nickel Plating16.9161.6[Nickel Plating] Nickel plating24
1 Piece(s)Available

8 Days or more

10[Not Provided] No18.9181.8[Not Provided] Fabric27.0
1 Piece(s)Available

8 Days or more

10[Not Provided] No20.9202[Not Provided] Fabric30
1 Piece(s)Available

8 Days or more

10[Not Provided] No22.9222.3[Not Provided] Fabric33
1 Piece(s)Available

8 Days or more

10[Not Provided] No25.4242.5[Not Provided] Fabric36
1 Piece(s)Available

8 Days or more

10[Not Provided] No28.2272.6[Not Provided] Fabric40
1 Piece(s)Available

9 Days or more

10[Not Provided] No31.2303[Not Provided] Fabric45
1 Piece(s)Available

8 Days or more

10[Not Provided] No34.5333.2[Not Provided] Fabric50
1 Piece(s)Available

8 Days or more

10[Not Provided] No37.5363.5[Not Provided] Fabric54.0
1 Piece(s)Available

8 Days or more

10[Not Provided] No40.5393.8[Not Provided] Fabric58.0

Loading...

  1. 1

Basic Information

Types (Applications) Spring Washer Type Spring Washer Material Steel
Sales Unit Low Quantity Available beginning with 1 pc. Material: Steel S50C to S65C Type, Spring Washers Serrated Conical Disc Spring Washers
Load Type No. 1 (Light Load)

Additional Products in this Category

Tech Support