| 1 Piece(s) | Available |
15 Days or more
| 10 | Metal fittingsA | 12 | 30 | Male Union x Fixed Nipple | 1000 | Spiral Tube | 14 | 10A |
| 1 Piece(s) | Available |
15 Days or more
| 10 | Metal fittingsA | 12 | 30 | Male Union x Fixed Nipple | 1100 | Spiral Tube | 14 | 10A |
| 1 Piece(s) | Available |
15 Days or more
| 10 | Metal fittingsA | 12 | 30 | Male Union x Fixed Nipple | 1200 | Spiral Tube | 14 | 10A |
| 1 Piece(s) | Available |
15 Days or more
| 10 | Metal fittingsA | 12 | 30 | Male Union x Fixed Nipple | 1300 | Spiral Tube | 14 | 10A |
| 1 Piece(s) | Available |
15 Days or more
| 10 | Metal fittingsA | 12 | 30 | Male Union x Fixed Nipple | 1400 | Spiral Tube | 14 | 10A |
| 1 Piece(s) | Available |
15 Days or more
| 10 | Metal fittingsA | 12 | 30 | Male Union x Fixed Nipple | 1500 | Spiral Tube | 14 | 10A |
| 1 Piece(s) | Available |
15 Days or more
| 10 | Metal fittingsA | 12 | 30 | Male Union x Fixed Nipple | 1600 | Spiral Tube | 14 | 10A |
| 1 Piece(s) | Available |
15 Days or more
| 10 | Metal fittingsA | 12 | 30 | Male Union x Fixed Nipple | 1700 | Spiral Tube | 14 | 10A |
| 1 Piece(s) | Available |
15 Days or more
| 10 | Metal fittingsA | 12 | 30 | Male Union x Fixed Nipple | 1800 | Spiral Tube | 14 | 10A |
| 1 Piece(s) | Available |
15 Days or more
| 10 | Metal fittingsA | 12 | 30 | Male Union x Fixed Nipple | 1900 | Spiral Tube | 14 | 10A |
| 1 Piece(s) | Available |
15 Days or more
| 10 | Metal fittingsA | 12 | 30 | Male Union x Fixed Nipple | 2000 | Spiral Tube | 14 | 10A |
| 1 Piece(s) | Available |
15 Days or more
| 10 | Metal fittingsA | 12 | 30 | Male Union x Fixed Nipple | 300 | Spiral Tube | 14 | 10A |
| 1 Piece(s) | Available |
15 Days or more
| 10 | Metal fittingsA | 12 | 30 | Male Union x Fixed Nipple | 400 | Spiral Tube | 14 | 10A |
| 1 Piece(s) | Available |
15 Days or more
| 10 | Metal fittingsA | 12 | 30 | Male Union x Fixed Nipple | 500 | Spiral Tube | 14 | 10A |
| 1 Piece(s) | Available |
15 Days or more
| 10 | Metal fittingsA | 12 | 30 | Male Union x Fixed Nipple | 600 | Spiral Tube | 14 | 10A |
| 1 Piece(s) | Available |
15 Days or more
| 10 | Metal fittingsA | 12 | 30 | Male Union x Fixed Nipple | 700 | Spiral Tube | 14 | 10A |
| 1 Piece(s) | Available |
15 Days or more
| 10 | Metal fittingsA | 12 | 30 | Male Union x Fixed Nipple | 800 | Spiral Tube | 14 | 10A |
| 1 Piece(s) | Available |
15 Days or more
| 10 | Metal fittingsA | 12 | 30 | Male Union x Fixed Nipple | 900 | Spiral Tube | 14 | 10A |
| 1 Piece(s) | Available |
15 Days or more
| 10 | Metal fittingsA | 22 | 80 | Male Union x Fixed Nipple | 1000 | Spiral Tube | 25 | 15A |
| 1 Piece(s) | Available |
15 Days or more
| 10 | Metal fittingsA | 22 | 80 | Male Union x Fixed Nipple | 1100 | Spiral Tube | 25 | 15A |
| 1 Piece(s) | Available |
15 Days or more
| 10 | Metal fittingsA | 22 | 80 | Male Union x Fixed Nipple | 1200 | Spiral Tube | 25 | 15A |
| 1 Piece(s) | Available |
15 Days or more
| 10 | Metal fittingsA | 22 | 80 | Male Union x Fixed Nipple | 1300 | Spiral Tube | 25 | 15A |
| 1 Piece(s) | Available |
15 Days or more
| 10 | Metal fittingsA | 22 | 80 | Male Union x Fixed Nipple | 1400 | Spiral Tube | 25 | 15A |
| 1 Piece(s) | Available |
15 Days or more
| 10 | Metal fittingsA | 22 | 80 | Male Union x Fixed Nipple | 1500 | Spiral Tube | 25 | 15A |
| 1 Piece(s) | Available |
15 Days or more
| 10 | Metal fittingsA | 22 | 80 | Male Union x Fixed Nipple | 1600 | Spiral Tube | 25 | 15A |
| 1 Piece(s) | Available |
15 Days or more
| 10 | Metal fittingsA | 22 | 80 | Male Union x Fixed Nipple | 1700 | Spiral Tube | 25 | 15A |
| 1 Piece(s) | Available |
15 Days or more
| 10 | Metal fittingsA | 22 | 80 | Male Union x Fixed Nipple | 1800 | Spiral Tube | 25 | 15A |
| 1 Piece(s) | Available |
15 Days or more
| 10 | Metal fittingsA | 22 | 80 | Male Union x Fixed Nipple | 1900 | Spiral Tube | 25 | 15A |
| 1 Piece(s) | Available |
15 Days or more
| 10 | Metal fittingsA | 22 | 80 | Male Union x Fixed Nipple | 2000 | Spiral Tube | 25 | 15A |
| 1 Piece(s) | Available |
15 Days or more
| 10 | Metal fittingsA | 22 | 80 | Male Union x Fixed Nipple | 300 | Spiral Tube | 25 | 15A |
| 1 Piece(s) | Available |
15 Days or more
| 10 | Metal fittingsA | 22 | 80 | Male Union x Fixed Nipple | 400 | Spiral Tube | 25 | 15A |
| 1 Piece(s) | Available |
15 Days or more
| 10 | Metal fittingsA | 22 | 80 | Male Union x Fixed Nipple | 500 | Spiral Tube | 25 | 15A |
| 1 Piece(s) | Available |
15 Days or more
| 10 | Metal fittingsA | 22 | 80 | Male Union x Fixed Nipple | 600 | Spiral Tube | 25 | 15A |
| 1 Piece(s) | Available |
15 Days or more
| 10 | Metal fittingsA | 22 | 80 | Male Union x Fixed Nipple | 700 | Spiral Tube | 25 | 15A |
| 1 Piece(s) | Available |
15 Days or more
| 10 | Metal fittingsA | 22 | 80 | Male Union x Fixed Nipple | 800 | Spiral Tube | 25 | 15A |
| 1 Piece(s) | Available |
15 Days or more
| 10 | Metal fittingsA | 22 | 80 | Male Union x Fixed Nipple | 900 | Spiral Tube | 25 | 15A |
| 1 Piece(s) | Available |
15 Days or more
| 10 | Metal fittingsA | 28 | 100 | Male Union x Fixed Nipple | 1000 | Spiral Tube | 31 | 20A |
| 1 Piece(s) | Available |
15 Days or more
| 10 | Metal fittingsA | 28 | 100 | Male Union x Fixed Nipple | 1100 | Spiral Tube | 31 | 20A |
| 1 Piece(s) | Available |
15 Days or more
| 10 | Metal fittingsA | 28 | 100 | Male Union x Fixed Nipple | 1200 | Spiral Tube | 31 | 20A |
| 1 Piece(s) | Available |
15 Days or more
| 10 | Metal fittingsA | 28 | 100 | Male Union x Fixed Nipple | 1300 | Spiral Tube | 31 | 20A |
| 1 Piece(s) | Available |
15 Days or more
| 10 | Metal fittingsA | 28 | 100 | Male Union x Fixed Nipple | 1400 | Spiral Tube | 31 | 20A |
| 1 Piece(s) | Available |
15 Days or more
| 10 | Metal fittingsA | 28 | 100 | Male Union x Fixed Nipple | 1500 | Spiral Tube | 31 | 20A |
| 1 Piece(s) | Available |
15 Days or more
| 10 | Metal fittingsA | 28 | 100 | Male Union x Fixed Nipple | 1600 | Spiral Tube | 31 | 20A |
| 1 Piece(s) | Available |
15 Days or more
| 10 | Metal fittingsA | 28 | 100 | Male Union x Fixed Nipple | 1700 | Spiral Tube | 31 | 20A |
| 1 Piece(s) | Available |
15 Days or more
| 10 | Metal fittingsA | 28 | 100 | Male Union x Fixed Nipple | 1800 | Spiral Tube | 31 | 20A |
| 1 Piece(s) | Available |
15 Days or more
| 10 | Metal fittingsA | 28 | 100 | Male Union x Fixed Nipple | 1900 | Spiral Tube | 31 | 20A |
| 1 Piece(s) | Available |
15 Days or more
| 10 | Metal fittingsA | 28 | 100 | Male Union x Fixed Nipple | 2000 | Spiral Tube | 31 | 20A |
| 1 Piece(s) | Available |
15 Days or more
| 10 | Metal fittingsA | 28 | 100 | Male Union x Fixed Nipple | 300 | Spiral Tube | 31 | 20A |
| 1 Piece(s) | Available |
15 Days or more
| 10 | Metal fittingsA | 28 | 100 | Male Union x Fixed Nipple | 400 | Spiral Tube | 31 | 20A |
| 1 Piece(s) | Available |
15 Days or more
| 10 | Metal fittingsA | 28 | 100 | Male Union x Fixed Nipple | 500 | Spiral Tube | 31 | 20A |
| 1 Piece(s) | Available |
15 Days or more
| 10 | Metal fittingsA | 28 | 100 | Male Union x Fixed Nipple | 600 | Spiral Tube | 31 | 20A |
| 1 Piece(s) | Available |
15 Days or more
| 10 | Metal fittingsA | 28 | 100 | Male Union x Fixed Nipple | 700 | Spiral Tube | 31 | 20A |
| 1 Piece(s) | Available |
15 Days or more
| 10 | Metal fittingsA | 28 | 100 | Male Union x Fixed Nipple | 800 | Spiral Tube | 31 | 20A |
| 1 Piece(s) | Available |
15 Days or more
| 10 | Metal fittingsA | 28 | 100 | Male Union x Fixed Nipple | 900 | Spiral Tube | 31 | 20A |
| 1 Piece(s) | Available |
15 Days or more
| 10 | Metal fittingsA | 33 | 120 | Male Union x Fixed Nipple | 1000 | Spiral Tube | 36 | 25A |
| 1 Piece(s) | Available |
15 Days or more
| 10 | Metal fittingsA | 33 | 120 | Male Union x Fixed Nipple | 1100 | Spiral Tube | 36 | 25A |
| 1 Piece(s) | Available |
15 Days or more
| 10 | Metal fittingsA | 33 | 120 | Male Union x Fixed Nipple | 1200 | Spiral Tube | 36 | 25A |
| 1 Piece(s) | Available |
15 Days or more
| 10 | Metal fittingsA | 33 | 120 | Male Union x Fixed Nipple | 1300 | Spiral Tube | 36 | 25A |
| 1 Piece(s) | Available |
15 Days or more
| 10 | Metal fittingsA | 33 | 120 | Male Union x Fixed Nipple | 1400 | Spiral Tube | 36 | 25A |
| 1 Piece(s) | Available |
15 Days or more
| 10 | Metal fittingsA | 33 | 120 | Male Union x Fixed Nipple | 1500 | Spiral Tube | 36 | 25A |
| 1 Piece(s) | Available |
15 Days or more
| 10 | Metal fittingsA | 33 | 120 | Male Union x Fixed Nipple | 1600 | Spiral Tube | 36 | 25A |
| 1 Piece(s) | Available |
15 Days or more
| 10 | Metal fittingsA | 33 | 120 | Male Union x Fixed Nipple | 1700 | Spiral Tube | 36 | 25A |
| 1 Piece(s) | Available |
15 Days or more
| 10 | Metal fittingsA | 33 | 120 | Male Union x Fixed Nipple | 1800 | Spiral Tube | 36 | 25A |
| 1 Piece(s) | Available |
15 Days or more
| 10 | Metal fittingsA | 33 | 120 | Male Union x Fixed Nipple | 1900 | Spiral Tube | 36 | 25A |
| 1 Piece(s) | Available |
15 Days or more
| 10 | Metal fittingsA | 33 | 120 | Male Union x Fixed Nipple | 2000 | Spiral Tube | 36 | 25A |
| 1 Piece(s) | Available |
15 Days or more
| 10 | Metal fittingsA | 33 | 120 | Male Union x Fixed Nipple | 300 | Spiral Tube | 36 | 25A |
| 1 Piece(s) | Available |
15 Days or more
| 10 | Metal fittingsA | 33 | 120 | Male Union x Fixed Nipple | 400 | Spiral Tube | 36 | 25A |
| 1 Piece(s) | Available |
15 Days or more
| 10 | Metal fittingsA | 33 | 120 | Male Union x Fixed Nipple | 500 | Spiral Tube | 36 | 25A |
| 1 Piece(s) | Available |
15 Days or more
| 10 | Metal fittingsA | 33 | 120 | Male Union x Fixed Nipple | 600 | Spiral Tube | 36 | 25A |
| 1 Piece(s) | Available |
15 Days or more
| 10 | Metal fittingsA | 33 | 120 | Male Union x Fixed Nipple | 700 | Spiral Tube | 36 | 25A |
| 1 Piece(s) | Available |
15 Days or more
| 10 | Metal fittingsA | 33 | 120 | Male Union x Fixed Nipple | 800 | Spiral Tube | 36 | 25A |
| 1 Piece(s) | Available |
15 Days or more
| 10 | Metal fittingsA | 33 | 120 | Male Union x Fixed Nipple | 900 | Spiral Tube | 36 | 25A |
| 1 Piece(s) | Available |
18 Days or more
| 10 | Metal fittingsA | 42 | 140 | Male Union x Fixed Nipple | 1000 | Spiral Tube | 45 | 32A |
| 1 Piece(s) | Available |
18 Days or more
| 10 | Metal fittingsA | 42 | 140 | Male Union x Fixed Nipple | 1100 | Spiral Tube | 45 | 32A |
| 1 Piece(s) | Available |
18 Days or more
| 10 | Metal fittingsA | 42 | 140 | Male Union x Fixed Nipple | 1200 | Spiral Tube | 45 | 32A |
| 1 Piece(s) | Available |
18 Days or more
| 10 | Metal fittingsA | 42 | 140 | Male Union x Fixed Nipple | 1300 | Spiral Tube | 45 | 32A |
| 1 Piece(s) | Available |
18 Days or more
| 10 | Metal fittingsA | 42 | 140 | Male Union x Fixed Nipple | 1400 | Spiral Tube | 45 | 32A |
| 1 Piece(s) | Available |
18 Days or more
| 10 | Metal fittingsA | 42 | 140 | Male Union x Fixed Nipple | 1500 | Spiral Tube | 45 | 32A |
| 1 Piece(s) | Available |
18 Days or more
| 10 | Metal fittingsA | 42 | 140 | Male Union x Fixed Nipple | 1600 | Spiral Tube | 45 | 32A |
| 1 Piece(s) | Available |
18 Days or more
| 10 | Metal fittingsA | 42 | 140 | Male Union x Fixed Nipple | 1700 | Spiral Tube | 45 | 32A |
| 1 Piece(s) | Available |
18 Days or more
| 10 | Metal fittingsA | 42 | 140 | Male Union x Fixed Nipple | 1800 | Spiral Tube | 45 | 32A |
| 1 Piece(s) | Available |
18 Days or more
| 10 | Metal fittingsA | 42 | 140 | Male Union x Fixed Nipple | 1900 | Spiral Tube | 45 | 32A |
| 1 Piece(s) | Available |
18 Days or more
| 10 | Metal fittingsA | 42 | 140 | Male Union x Fixed Nipple | 2000 | Spiral Tube | 45 | 32A |
| 1 Piece(s) | Available |
18 Days or more
| 10 | Metal fittingsA | 42 | 140 | Male Union x Fixed Nipple | 400 | Spiral Tube | 45 | 32A |
| 1 Piece(s) | Available |
18 Days or more
| 10 | Metal fittingsA | 42 | 140 | Male Union x Fixed Nipple | 500 | Spiral Tube | 45 | 32A |
| 1 Piece(s) | Available |
18 Days or more
| 10 | Metal fittingsA | 42 | 140 | Male Union x Fixed Nipple | 600 | Spiral Tube | 45 | 32A |
| 1 Piece(s) | Available |
18 Days or more
| 10 | Metal fittingsA | 42 | 140 | Male Union x Fixed Nipple | 700 | Spiral Tube | 45 | 32A |
| 1 Piece(s) | Available |
18 Days or more
| 10 | Metal fittingsA | 42 | 140 | Male Union x Fixed Nipple | 800 | Spiral Tube | 45 | 32A |
| 1 Piece(s) | Available |
18 Days or more
| 10 | Metal fittingsA | 42 | 140 | Male Union x Fixed Nipple | 900 | Spiral Tube | 45 | 32A |
| 1 Piece(s) | Available |
18 Days or more
| 10 | Metal fittingsA | 50 | 180 | Male Union x Fixed Nipple | 1000 | Spiral Tube | 53.5 | 40A |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy