(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

NK-1400 Pipe End Flexible Hose

NK-1400 Pipe End Flexible Hose
  • Volume Discount

•Type: Flexible Hoses
•Hose Material: 304 Stainless Steel
•Braid: Included
•Max. Operating Pressure (mpa): 1.0
•Connecting Part Type: Pipe End

PDF

Part Number

Configured Part Number is shown.

Part Number
NK1400/SGP-8A-1000
NK1400/SGP-8A-1100
NK1400/SGP-8A-1200
NK1400/SGP-8A-1300
NK1400/SGP-8A-1400
NK1400/SGP-8A-1500
NK1400/SGP-8A-1600
NK1400/SGP-8A-1700
NK1400/SGP-8A-1800
NK1400/SGP-8A-1900
NK1400/SGP-8A-2000
NK1400/SGP-8A-300
NK1400/SGP-8A-400
NK1400/SGP-8A-500
NK1400/SGP-8A-600
NK1400/SGP-8A-700
NK1400/SGP-8A-800
NK1400/SGP-8A-900
NK1400/SGP-10A-1000
NK1400/SGP-10A-1100
NK1400/SGP-10A-1200
NK1400/SGP-10A-1300
NK1400/SGP-10A-1400
NK1400/SGP-10A-1500
NK1400/SGP-10A-1600
NK1400/SGP-10A-1700
NK1400/SGP-10A-1800
NK1400/SGP-10A-1900
NK1400/SGP-10A-2000
NK1400/SGP-10A-300
NK1400/SGP-10A-400
NK1400/SGP-10A-500
NK1400/SGP-10A-600
NK1400/SGP-10A-700
NK1400/SGP-10A-800
NK1400/SGP-10A-900
NK1400/SGP-15A-1000
NK1400/SGP-15A-1100
NK1400/SGP-15A-1200
NK1400/SGP-15A-1300
NK1400/SGP-15A-1400
NK1400/SGP-15A-1500
NK1400/SGP-15A-1600
NK1400/SGP-15A-1700
NK1400/SGP-15A-1800
NK1400/SGP-15A-1900
NK1400/SGP-15A-2000
NK1400/SGP-15A-300
NK1400/SGP-15A-400
NK1400/SGP-15A-500
NK1400/SGP-15A-600
NK1400/SGP-15A-700
NK1400/SGP-15A-800
NK1400/SGP-15A-900
NK1400/SGP-20A-1000
NK1400/SGP-20A-1100
NK1400/SGP-20A-1200
NK1400/SGP-20A-1300
NK1400/SGP-20A-1400
NK1400/SGP-20A-1500
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSConnecting Part Material Outside Diameter of with Blade
(φ)
I.D. d
(φ)
Operating Temperature Range
(℃)
Minimum Bending Radius
(mm)
Length
(mm)
Nominal diameter (bore diameter)
1 Piece(s)Available

11 Days or more

10[Steel] Carbon Steel (SGP)12.17.2-10~2502510008A
1 Piece(s)Available

11 Days or more

10[Steel] Carbon Steel (SGP)12.17.2-10~2502511008A
1 Piece(s)Available

11 Days or more

10[Steel] Carbon Steel (SGP)12.17.2-10~2502512008A
1 Piece(s)Available

11 Days or more

10[Steel] Carbon Steel (SGP)12.17.2-10~2502513008A
1 Piece(s)Available

11 Days or more

10[Steel] Carbon Steel (SGP)12.17.2-10~2502514008A
1 Piece(s)Available

11 Days or more

10[Steel] Carbon Steel (SGP)12.17.2-10~2502515008A
1 Piece(s)Available

11 Days or more

10[Steel] Carbon Steel (SGP)12.17.2-10~2502516008A
1 Piece(s)Available

11 Days or more

10[Steel] Carbon Steel (SGP)12.17.2-10~2502517008A
1 Piece(s)Available

11 Days or more

10[Steel] Carbon Steel (SGP)12.17.2-10~2502518008A
1 Piece(s)Available

11 Days or more

10[Steel] Carbon Steel (SGP)12.17.2-10~2502519008A
1 Piece(s)Available

11 Days or more

10[Steel] Carbon Steel (SGP)12.17.2-10~2502520008A
1 Piece(s)Available

11 Days or more

10[Steel] Carbon Steel (SGP)12.17.2-10~250253008A
1 Piece(s)Available

11 Days or more

10[Steel] Carbon Steel (SGP)12.17.2-10~250254008A
1 Piece(s)Available

11 Days or more

10[Steel] Carbon Steel (SGP)12.17.2-10~250255008A
1 Piece(s)Available

11 Days or more

10[Steel] Carbon Steel (SGP)12.17.2-10~250256008A
1 Piece(s)Available

11 Days or more

10[Steel] Carbon Steel (SGP)12.17.2-10~250257008A
1 Piece(s)Available

11 Days or more

10[Steel] Carbon Steel (SGP)12.17.2-10~250258008A
1 Piece(s)Available

11 Days or more

10[Steel] Carbon Steel (SGP)12.17.2-10~250259008A
1 Piece(s)Available

11 Days or more

10[Steel] Carbon Steel (SGP)16.310.5-10~25035100010A
1 Piece(s)Available

11 Days or more

10[Steel] Carbon Steel (SGP)16.310.5-10~25035110010A
1 Piece(s)Available

11 Days or more

10[Steel] Carbon Steel (SGP)16.310.5-10~25035120010A
1 Piece(s)Available

11 Days or more

10[Steel] Carbon Steel (SGP)16.310.5-10~25035130010A
1 Piece(s)Available

11 Days or more

10[Steel] Carbon Steel (SGP)16.310.5-10~25035140010A
1 Piece(s)Available

11 Days or more

10[Steel] Carbon Steel (SGP)16.310.5-10~25035150010A
1 Piece(s)Available

11 Days or more

10[Steel] Carbon Steel (SGP)16.310.5-10~25035160010A
1 Piece(s)Available

11 Days or more

10[Steel] Carbon Steel (SGP)16.310.5-10~25035170010A
1 Piece(s)Available

11 Days or more

10[Steel] Carbon Steel (SGP)16.310.5-10~25035180010A
1 Piece(s)Available

11 Days or more

10[Steel] Carbon Steel (SGP)16.310.5-10~25035190010A
1 Piece(s)Available

11 Days or more

10[Steel] Carbon Steel (SGP)16.310.5-10~25035200010A
1 Piece(s)Available

11 Days or more

10[Steel] Carbon Steel (SGP)16.310.5-10~2503530010A
1 Piece(s)Available

11 Days or more

10[Steel] Carbon Steel (SGP)16.310.5-10~2503540010A
1 Piece(s)Available

11 Days or more

10[Steel] Carbon Steel (SGP)16.310.5-10~2503550010A
1 Piece(s)Available

11 Days or more

10[Steel] Carbon Steel (SGP)16.310.5-10~2503560010A
1 Piece(s)Available

11 Days or more

10[Steel] Carbon Steel (SGP)16.310.5-10~2503570010A
1 Piece(s)Available

11 Days or more

10[Steel] Carbon Steel (SGP)16.310.5-10~2503580010A
1 Piece(s)Available

11 Days or more

10[Steel] Carbon Steel (SGP)16.310.5-10~2503590010A
1 Piece(s)Available

11 Days or more

10[Steel] Carbon Steel (SGP)19.613-10~25050100015A
1 Piece(s)Available

11 Days or more

10[Steel] Carbon Steel (SGP)19.613-10~25050110015A
1 Piece(s)Available

11 Days or more

10[Steel] Carbon Steel (SGP)19.613-10~25050120015A
1 Piece(s)Available

11 Days or more

10[Steel] Carbon Steel (SGP)19.613-10~25050130015A
1 Piece(s)Available

11 Days or more

10[Steel] Carbon Steel (SGP)19.613-10~25050140015A
1 Piece(s)Available

11 Days or more

10[Steel] Carbon Steel (SGP)19.613-10~25050150015A
1 Piece(s)Available

11 Days or more

10[Steel] Carbon Steel (SGP)19.613-10~25050160015A
1 Piece(s)Available

11 Days or more

10[Steel] Carbon Steel (SGP)19.613-10~25050170015A
1 Piece(s)Available

11 Days or more

10[Steel] Carbon Steel (SGP)19.613-10~25050180015A
1 Piece(s)Available

11 Days or more

10[Steel] Carbon Steel (SGP)19.613-10~25050190015A
1 Piece(s)Available

11 Days or more

10[Steel] Carbon Steel (SGP)19.613-10~25050200015A
1 Piece(s)Available

11 Days or more

10[Steel] Carbon Steel (SGP)19.613-10~2505030015A
1 Piece(s)Available

11 Days or more

10[Steel] Carbon Steel (SGP)19.613-10~2505040015A
1 Piece(s)Available

11 Days or more

10[Steel] Carbon Steel (SGP)19.613-10~2505050015A
1 Piece(s)Available

11 Days or more

10[Steel] Carbon Steel (SGP)19.613-10~2505060015A
1 Piece(s)Available

11 Days or more

10[Steel] Carbon Steel (SGP)19.613-10~2505070015A
1 Piece(s)Available

11 Days or more

10[Steel] Carbon Steel (SGP)19.613-10~2505080015A
1 Piece(s)Available

11 Days or more

10[Steel] Carbon Steel (SGP)19.613-10~2505090015A
1 Piece(s)Available

11 Days or more

10[Steel] Carbon Steel (SGP)26.919-10~25065100020A
1 Piece(s)Available

11 Days or more

10[Steel] Carbon Steel (SGP)26.919-10~25065110020A
1 Piece(s)Available

11 Days or more

10[Steel] Carbon Steel (SGP)26.919-10~25065120020A
1 Piece(s)Available

11 Days or more

10[Steel] Carbon Steel (SGP)26.919-10~25065130020A
1 Piece(s)Available

11 Days or more

10[Steel] Carbon Steel (SGP)26.919-10~25065140020A
1 Piece(s)Available

11 Days or more

10[Steel] Carbon Steel (SGP)26.919-10~25065150020A
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSConnecting Part Material Outside Diameter of with Blade
(φ)
I.D. d
(φ)
Operating Temperature Range
(℃)
Minimum Bending Radius
(mm)
Length
(mm)
Nominal diameter (bore diameter)

Loading...

Basic Information

Tube 304 Stainless Steel Type Flexible Hoses Braid Presence
Connecting Part Type Pipe End Applicable Fluid Steam / Water / Gas / Oil / Air / Chemicals/ Drug Max. Operating Pressure(MPa) 1
Blade Single-ply

Additional Products in this Category

Tech Support