(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

NK-1300 Female Socket Type Flexible Hose (Part Numbers)

NK-1300 Female Socket Type Flexible Hose
  • Volume Discount

•Swage Fitting L Dimension Type: Metal Pieces(Fittings etc.,) D
•Swage Fitting R Type: Metal Pieces(Fittings etc.,) D
•Type: Flexible Hoses
•Hose Material: 304 Stainless Steel
•Braid: Included

PDF

Part Number

Configured Part Number is shown.

Part Number
NK1300/SS400-8A-1000
NK1300/SS400-8A-1100
NK1300/SS400-8A-1200
NK1300/SS400-8A-1300
NK1300/SS400-8A-1400
NK1300/SS400-8A-1500
NK1300/SS400-8A-1600
NK1300/SS400-8A-1700
NK1300/SS400-8A-1800
NK1300/SS400-8A-1900
NK1300/SS400-8A-2000
NK1300/SS400-8A-300
NK1300/SS400-8A-400
NK1300/SS400-8A-500
NK1300/SS400-8A-600
NK1300/SS400-8A-700
NK1300/SS400-8A-800
NK1300/SS400-8A-900
NK1300/SS400-10A-1000
NK1300/SS400-10A-1100
NK1300/SS400-10A-1200
NK1300/SS400-10A-1300
NK1300/SS400-10A-1400
NK1300/SS400-10A-1500
NK1300/SS400-10A-1600
NK1300/SS400-10A-1700
NK1300/SS400-10A-1800
NK1300/SS400-10A-1900
NK1300/SS400-10A-2000
NK1300/SS400-10A-300
NK1300/SS400-10A-400
NK1300/SS400-10A-500
NK1300/SS400-10A-600
NK1300/SS400-10A-700
NK1300/SS400-10A-800
NK1300/SS400-10A-900
NK1300/SS400-15A-1000
NK1300/SS400-15A-1100
NK1300/SS400-15A-1200
NK1300/SS400-15A-1300
NK1300/SS400-15A-1400
NK1300/SS400-15A-1500
NK1300/SS400-15A-1600
NK1300/SS400-15A-1700
NK1300/SS400-15A-1800
NK1300/SS400-15A-1900
NK1300/SS400-15A-2000
NK1300/SS400-15A-300
NK1300/SS400-15A-400
NK1300/SS400-15A-500
NK1300/SS400-15A-600
NK1300/SS400-15A-700
NK1300/SS400-15A-800
NK1300/SS400-15A-900
NK1300/SS400-20A-1000
NK1300/SS400-20A-1100
NK1300/SS400-20A-1200
NK1300/SS400-20A-1300
NK1300/SS400-20A-1400
NK1300/SS400-20A-1500
NK1300/SS400-20A-1600
NK1300/SS400-20A-1700
NK1300/SS400-20A-1800
NK1300/SS400-20A-1900
NK1300/SS400-20A-2000
NK1300/SS400-20A-300
NK1300/SS400-20A-400
NK1300/SS400-20A-500
NK1300/SS400-20A-600
NK1300/SS400-20A-700
NK1300/SS400-20A-800
NK1300/SS400-20A-900
NK1300/SS400-25A-1000
NK1300/SS400-25A-1100
NK1300/SS400-25A-1200
NK1300/SS400-25A-1300
NK1300/SS400-25A-1400
NK1300/SS400-25A-1500
NK1300/SS400-25A-1600
NK1300/SS400-25A-1700
NK1300/SS400-25A-1800
NK1300/SS400-25A-1900
NK1300/SS400-25A-2000
NK1300/SS400-25A-300
NK1300/SS400-25A-400
NK1300/SS400-25A-500
NK1300/SS400-25A-600
NK1300/SS400-25A-700
NK1300/SS400-25A-800
NK1300/SS400-25A-900
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSConnecting Part Material Outside Diameter of with Blade
(φ)
I.D. d
(φ)
Applicable Fluid Operating Temperature Range
(℃)
Minimum Bending Radius
(mm)
Length
(mm)
Outside Diameter of without Blade
(φ)
Nominal diameter (bore diameter) Pitch
(mm)
Plate Thickness
(t)
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel12.17.2Steam / Water / Oil / Air-10~25025100010.98A2.40.2
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel12.17.2Steam / Water / Oil / Air-10~25025110010.98A2.40.2
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel12.17.2Steam / Water / Oil / Air-10~25025120010.98A2.40.2
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel12.17.2Steam / Water / Oil / Air-10~25025130010.98A2.40.2
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel12.17.2Steam / Water / Oil / Air-10~25025140010.98A2.40.2
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel12.17.2Steam / Water / Oil / Air-10~25025150010.98A2.40.2
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel12.17.2Steam / Water / Oil / Air-10~25025160010.98A2.40.2
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel12.17.2Steam / Water / Oil / Air-10~25025170010.98A2.40.2
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel12.17.2Steam / Water / Oil / Air-10~25025180010.98A2.40.2
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel12.17.2Steam / Water / Oil / Air-10~25025190010.98A2.40.2
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel12.17.2Steam / Water / Oil / Air-10~25025200010.98A2.40.2
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel12.17.2Steam / Water / Oil / Air-10~2502530010.98A2.40.2
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel12.17.2Steam / Water / Oil / Air-10~2502540010.98A2.40.2
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel12.17.2Steam / Water / Oil / Air-10~2502550010.98A2.40.2
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel12.17.2Steam / Water / Oil / Air-10~2502560010.98A2.40.2
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel12.17.2Steam / Water / Oil / Air-10~2502570010.98A2.40.2
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel12.17.2Steam / Water / Oil / Air-10~2502580010.98A2.40.2
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel12.17.2Steam / Water / Oil / Air-10~2502590010.98A2.40.2
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel16.310.5Steam / Water / Oil / Air-10~25035100015.110A3.10.25
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel16.310.5Steam / Water / Oil / Air-10~25035110015.110A3.10.25
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel16.310.5Steam / Water / Oil / Air-10~25035120015.110A3.10.25
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel16.310.5Steam / Water / Oil / Air-10~25035130015.110A3.10.25
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel16.310.5Steam / Water / Oil / Air-10~25035140015.110A3.10.25
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel16.310.5Steam / Water / Oil / Air-10~25035150015.110A3.10.25
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel16.310.5Steam / Water / Oil / Air-10~25035160015.110A3.10.25
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel16.310.5Steam / Water / Oil / Air-10~25035170015.110A3.10.25
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel16.310.5Steam / Water / Oil / Air-10~25035180015.110A3.10.25
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel16.310.5Steam / Water / Oil / Air-10~25035190015.110A3.10.25
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel16.310.5Steam / Water / Oil / Air-10~25035200015.110A3.10.25
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel16.310.5Steam / Water / Oil / Air-10~2503530015.110A3.10.25
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel16.310.5Steam / Water / Oil / Air-10~2503540015.110A3.10.25
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel16.310.5Steam / Water / Oil / Air-10~2503550015.110A3.10.25
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel16.310.5Steam / Water / Oil / Air-10~2503560015.110A3.10.25
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel16.310.5Steam / Water / Oil / Air-10~2503570015.110A3.10.25
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel16.310.5Steam / Water / Oil / Air-10~2503580015.110A3.10.25
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel16.310.5Steam / Water / Oil / Air-10~2503590015.110A3.10.25
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel19.613Steam / Water / Oil / Air-10~25050100018.415A3.30.25
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel19.613Steam / Water / Oil / Air-10~25050110018.415A3.30.25
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel19.613Steam / Water / Oil / Air-10~25050120018.415A3.30.25
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel19.613Steam / Water / Oil / Air-10~25050130018.415A3.30.25
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel19.613Steam / Water / Oil / Air-10~25050140018.415A3.30.25
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel19.613Steam / Water / Oil / Air-10~25050150018.415A3.30.25
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel19.613Steam / Water / Oil / Air-10~25050160018.415A3.30.25
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel19.613Steam / Water / Oil / Air-10~25050170018.415A3.30.25
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel19.613Steam / Water / Oil / Air-10~25050180018.415A3.30.25
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel19.613Steam / Water / Oil / Air-10~25050190018.415A3.30.25
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel19.613Steam / Water / Oil / Air-10~25050200018.415A3.30.25
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel19.613Steam / Water / Oil / Air-10~2505030018.415A3.30.25
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel19.613Steam / Water / Oil / Air-10~2505040018.415A3.30.25
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel19.613Steam / Water / Oil / Air-10~2505050018.415A3.30.25
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel19.613Steam / Water / Oil / Air-10~2505060018.415A3.30.25
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel19.613Steam / Water / Oil / Air-10~2505070018.415A3.30.25
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel19.613Steam / Water / Oil / Air-10~2505080018.415A3.30.25
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel19.613Steam / Water / Oil / Air-10~2505090018.415A3.30.25
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel26.919Steam / Water / Oil / Air-10~25065100025.420A3.80.3
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel26.919Steam / Water / Oil / Air-10~25065110025.420A3.80.3
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel26.919Steam / Water / Oil / Air-10~25065120025.420A3.80.3
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel26.919Steam / Water / Oil / Air-10~25065130025.420A3.80.3
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel26.919Steam / Water / Oil / Air-10~25065140025.420A3.80.3
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel26.919Steam / Water / Oil / Air-10~25065150025.420A3.80.3
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel26.919Steam / Water / Oil / Air-10~25065160025.420A3.80.3
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel26.919Steam / Water / Oil / Air-10~25065170025.420A3.80.3
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel26.919Steam / Water / Oil / Air-10~25065180025.420A3.80.3
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel26.919Steam / Water / Oil / Air-10~25065190025.420A3.80.3
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel26.919Steam / Water / Oil / Air-10~25065200025.420A3.80.3
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel26.919Steam / Water / Oil / Air-10~2506530025.420A3.80.3
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel26.919Steam / Water / Oil / Air-10~2506540025.420A3.80.3
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel26.919Steam / Water / Oil / Air-10~2506550025.420A3.80.3
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel26.919Steam / Water / Oil / Air-10~2506560025.420A3.80.3
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel26.919Steam / Water / Oil / Air-10~2506570025.420A3.80.3
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel26.919Steam / Water / Oil / Air-10~2506580025.420A3.80.3
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel26.919Steam / Water / Oil / Air-10~2506590025.420A3.80.3
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel3425.2Steam / Water / Oil / Air-10~25080100032.825A4.50.3
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel3425.2Steam / Water / Oil / Air-10~25080110032.825A4.50.3
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel3425.2Steam / Water / Oil / Air-10~25080120032.825A4.50.3
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel3425.2Steam / Water / Oil / Air-10~25080130032.825A4.50.3
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel3425.2Steam / Water / Oil / Air-10~25080140032.825A4.50.3
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel3425.2Steam / Water / Oil / Air-10~25080150032.825A4.50.3
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel3425.2Steam / Water / Oil / Air-10~25080160032.825A4.50.3
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel3425.2Steam / Water / Oil / Air-10~25080170032.825A4.50.3
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel3425.2Steam / Water / Oil / Air-10~25080180032.825A4.50.3
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel3425.2Steam / Water / Oil / Air-10~25080190032.825A4.50.3
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel3425.2Steam / Water / Oil / Air-10~25080200032.825A4.50.3
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel3425.2Steam / Water / Oil / Air-10~2508030032.825A4.50.3
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel3425.2Steam / Water / Oil / Air-10~2508040032.825A4.50.3
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel3425.2Steam / Water / Oil / Air-10~2508050032.825A4.50.3
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel3425.2Steam / Water / Oil / Air-10~2508060032.825A4.50.3
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel3425.2Steam / Water / Oil / Air-10~2508070032.825A4.50.3
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel3425.2Steam / Water / Oil / Air-10~2508080032.825A4.50.3
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel3425.2Steam / Water / Oil / Air-10~2508090032.825A4.50.3
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSConnecting Part Material Outside Diameter of with Blade
(φ)
I.D. d
(φ)
Applicable Fluid Operating Temperature Range
(℃)
Minimum Bending Radius
(mm)
Length
(mm)
Outside Diameter of without Blade
(φ)
Nominal diameter (bore diameter) Pitch
(mm)
Plate Thickness
(t)

Loading...

Basic Information

Tube 304 Stainless Steel Type Flexible Hoses Braid Presence
Connecting Part Type Fitting Fitting type 1 Metal fittingsD Fitting type 2 Metal fittingsD
Max. Operating Pressure(MPa) 1 Tube Type STD Blade Single-ply

Additional Products in this Category

Tech Support