(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Inserts - Recoil Free Running Thread, Stainless Steel, Inch Fine

Inserts - Recoil Free Running Thread, Stainless Steel, Inch Fine
  • Volume Discount

The material is normal stainless steel 304 (18–8), but the material has been manufactured with other materials added for special applications.

PDF

Part Number

Configured Part Number is shown.

Part Number
04042
04043
04044
04052
04053
04054
04062
04063
04064
04082
04083
04084
04102
04103
04104
04122
04123
04124
04163
04543
04544
04562
04563
04564
04583
04584
04602
04603
04604
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSThread Diameter (Inserted) unified
(inch)
Length (After Insertion) L (D = Screw Shaft Dia. M)
1 Piece(s)Available

11 Days or more

101/4-281D
1 Piece(s)Available

11 Days or more

101/4-281.5D
1 Piece(s)Available

11 Days or more

101/4-282D
1 Piece(s)Available

11 Days or more

105/16-241D
1 Piece(s)Available

11 Days or more

105/16-241.5D
1 Piece(s)Available

11 Days or more

105/16-242D
1 Piece(s)Available

11 Days or more

103/8-241D
1 Piece(s)Available

11 Days or more

103/8-241.5D
1 Piece(s)Available

11 Days or more

103/8-242D
1 Piece(s)Available

11 Days or more

101/2-201D
1 Piece(s)Available

16 Days or more

101/2-201.5D
1 Piece(s)Available

11 Days or more

101/2-202D
1 Piece(s)Available

11 Days or more

105/8-181D
1 Piece(s)Available

11 Days or more

105/8-181.5D
1 Piece(s)Available

11 Days or more

105/8-182D
1 Piece(s)Available

11 Days or more

103/4-161D
1 Piece(s)Available

11 Days or more

103/4-161.5D
1 Piece(s)Available

11 Days or more

103/4-162D
1 Piece(s)Available

11 Days or more

101"-121.5D
1 Piece(s)Available

11 Days or more

10#4-481.5D
1 Piece(s)Available

11 Days or more

10#4-482D
1 Piece(s)Available

11 Days or more

10#6-401D
1 Piece(s)Available

11 Days or more

10#6-401.5D
1 Piece(s)Available

11 Days or more

10#6-402D
1 Piece(s)Available

11 Days or more

10#8-361.5D
1 Piece(s)Available

8 Days or more

10#8-362D
1 Piece(s)Available

11 Days or more

10#10-321D
1 Piece(s)Available

8 Days or more

10#10-321.5D
1 Piece(s)Available

8 Days or more

10#10-322D

Loading...

  1. 1

Basic Information

Category Screw Insert Application Light Metal Material 304 Stainless Steel
Screw Type Unify (Fine) Thread Notch Presence Sales Unit Low Quantity Available beginning with 1 pc.
Application Light Metal Operating Environment Manufacturing Equipment

Additional Products in this Category

Tech Support