(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Inserts - Self Tapping, Slotted, Small Outside Diameter, Type 302

Inserts - Self Tapping, Slotted, Small Outside Diameter, Type 302
  • Volume Discount

Ensat is an insert nut with high workability usable with resin, aluminum, etc., which easily cause female screw destruction with direct tap. It cuts material with the blade on its body, so no front tap is needed. Female screw reinforcement by Ensat enables aluminum and resin to be used for parts, which contributes to weight reduction. Ensat supports the force applied to the inner screw with a slightly larger outer screw, so it can endure a stronger force than a direct tap.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
302-000025-160
302-000025-500
302-000025-800
302-000030-112
302-000030-160
302-000030-400
302-000030-500
302-000030-800
302-000035-160
302-000035-500
302-000035-800
302-000040-112
302-000040-160
302-000040-400
302-000040-500
302-000040-800
302-000050-112
302-000050-160
302-000050-400
302-000050-500
302-000050-800
302-000060-112
302-000060-160
302-000060-400
302-000060-500
302-000060-800
302-000061-112
302-000061-400
302-000061-500
302-000061-800
302-000080-112
302-000080-400
302-000080-500
302-000080-800
302-000100-112
302-000100-160
302-000100-400
302-000100-500
302-000100-800
302-000120-112
302-000120-160
302-000120-400
302-000120-500
302-000120-800
302-000140-160
302-000140-500
302-000140-800
302-000160-112
302-000160-160
302-000160-500
302-000160-800
302-000180-160
302-000180-500
302-000200-112
302-000200-160
302-000200-500
302-000220-160
302-000240-112
302-000270-160
302-000300-160
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Size/Internal Thread d1
(mm)
Surface Treatment Internal Thread P
(mm)
Length L
(mm)
Outside Thread d2
(mm)
Outside Thread pe
(mm)
1 Piece(s)Available

Same day

Stock

-[Steel] Iron2.5Hexavalent Chromate0.4564.50.5
1 Piece(s)Available

8 Days or more

10[Stainless steel (SUS303 / SUS304)] Stainless Steel2.5No0.4564.50.5
1 Piece(s)Available

8 Days or more

10Brass2.5No0.4564.50.5
1 Piece(s)Available

Same day

Stock

10[Steel] Iron3Trivalent Chromate0.5650.5
1 Piece(s)Available

Same day

Stock

-[Steel] Iron3Hexavalent Chromate0.5650.5
1 Piece(s)Available

Same day

Stock

10[430F Stainless Steel] 430 Stainless Steel3No0.5650.5
1 Piece(s)Available

Same day

Stock

10[Stainless steel (SUS303 / SUS304)] Stainless Steel3No0.5650.5
1 Piece(s)Available

8 Days or more

10Brass3No0.5650.5
1 Piece(s)Available

8 Days or more

-[Steel] Iron3.5Hexavalent Chromate0.6860.75
1 Piece(s)Available

8 Days or more

10[Stainless steel (SUS303 / SUS304)] Stainless Steel3.5No0.6860.75
1 Piece(s)Available

8 Days or more

10Brass3.5No0.6860.75
1 Piece(s)Available

8 Days or more

10[Steel] Iron4Trivalent Chromate0.786.50.75
1 Piece(s)Available

Same day

Stock

-[Steel] Iron4Hexavalent Chromate0.786.50.75
1 Piece(s)Available

8 Days or more

10[430F Stainless Steel] 430 Stainless Steel4No0.786.50.75
1 Piece(s)Available

8 Days or more

10[Stainless steel (SUS303 / SUS304)] Stainless Steel4No0.786.50.75
1 Piece(s)Available

8 Days or more

10Brass4No0.786.50.75
1 Piece(s)Available

8 Days or more

10[Steel] Iron5Trivalent Chromate0.81081
1 Piece(s)Available

Same day

Stock

-[Steel] Iron5Hexavalent Chromate0.81081
1 Piece(s)Available

8 Days or more

10[430F Stainless Steel] 430 Stainless Steel5No0.81081
1 Piece(s)Available

8 Days or more

10[Stainless steel (SUS303 / SUS304)] Stainless Steel5No0.81081
1 Piece(s)Available

8 Days or more

10Brass5No0.81081
1 Piece(s)Available

Same day

Stock

10[Steel] Iron6Trivalent Chromate114101.5
1 Piece(s)Available

Same day

Stock

-[Steel] Iron6Hexavalent Chromate114101.5
1 Piece(s)Available

Same day

Stock

10[430F Stainless Steel] 430 Stainless Steel6No114101.5
1 Piece(s)Available

8 Days or more

10[Stainless steel (SUS303 / SUS304)] Stainless Steel6No114101.5
1 Piece(s)Available

8 Days or more

10Brass6No114101.5
1 Piece(s)Available

8 Days or more

10[Steel] Iron6aTrivalent Chromate11291
1 Piece(s)Available

8 Days or more

10[430F Stainless Steel] 430 Stainless Steel6aNo11291
1 Piece(s)Available

8 Days or more

10[Stainless steel (SUS303 / SUS304)] Stainless Steel6aNo11291
1 Piece(s)Available

8 Days or more

10Brass6aNo11291
1 Piece(s)Available

Same day

Stock

10[Steel] Iron8Trivalent Chromate1.2515121.5
1 Piece(s)Available

Same day

Stock

10[430F Stainless Steel] 430 Stainless Steel8No1.2515121.5
1 Piece(s)Available

8 Days or more

10[Stainless steel (SUS303 / SUS304)] Stainless Steel8No1.2515121.5
1 Piece(s)Available

8 Days or more

10Brass8No1.2515121.5
1 Piece(s)Available

8 Days or more

10[Steel] Iron10Trivalent Chromate1.518141.5
1 Piece(s)Available

Same day

Stock

-[Steel] Iron10Hexavalent Chromate1.518141.5
1 Piece(s)Available

Same day

Stock

10[430F Stainless Steel] 430 Stainless Steel10No1.518141.5
1 Piece(s)Available

8 Days or more

10[Stainless steel (SUS303 / SUS304)] Stainless Steel10No1.518141.5
1 Piece(s)Available

8 Days or more

10Brass10No1.518141.5
1 Piece(s)Available

8 Days or more

10[Steel] Iron12Trivalent Chromate1.7522161.5
1 Piece(s)Available

Same day

Stock

-[Steel] Iron12Hexavalent Chromate1.7522161.5
1 Piece(s)Available

8 Days or more

10[430F Stainless Steel] 430 Stainless Steel12No1.7522161.5
1 Piece(s)Available

8 Days or more

10[Stainless steel (SUS303 / SUS304)] Stainless Steel12No1.7522161.5
1 Piece(s)Available

8 Days or more

10Brass12No1.7522161.5
1 Piece(s)Available

8 Days or more

-[Steel] Iron14Hexavalent Chromate224181.5
1 Piece(s)Available

8 Days or more

10[Stainless steel (SUS303 / SUS304)] Stainless Steel14No224181.5
1 Piece(s)Available

8 Days or more

10Brass14No224181.5
1 Piece(s)Available

8 Days or more

10[Steel] Iron16Trivalent Chromate2.522201.5
1 Piece(s)Available

8 Days or more

-[Steel] Iron16Hexavalent Chromate2.522201.5
1 Piece(s)Available

8 Days or more

10[Stainless steel (SUS303 / SUS304)] Stainless Steel16No2.522201.5
1 Piece(s)Available

8 Days or more

10Brass16No2.522201.5
1 Piece(s)Available

8 Days or more

-[Steel] Iron18Hexavalent Chromate2.524221.5
1 Piece(s)Available

8 Days or more

10[Stainless steel (SUS303 / SUS304)] Stainless Steel18No2.524221.5
1 Piece(s)Available

8 Days or more

10[Steel] Iron20Trivalent Chromate2.527261.5
1 Piece(s)Available

8 Days or more

-[Steel] Iron20Hexavalent Chromate2.527261.5
1 Piece(s)Available

8 Days or more

10[Stainless steel (SUS303 / SUS304)] Stainless Steel20No2.527261.5
1 Piece(s)Available

8 Days or more

-[Steel] Iron22Hexavalent Chromate330261.5
1 Piece(s)Available

8 Days or more

10[Steel] Iron24Trivalent Chromate330301.5
1 Piece(s)Available

8 Days or more

-[Steel] Iron27Hexavalent Chromate330341.5
1 Piece(s)Available

8 Days or more

-[Steel] Iron30Hexavalent Chromate3.540361.5

Loading...

  1. 1

Basic Information

Category Self-Tapping Screw Type Metric (coarse) Thread Shape Slotted
Sales Unit Low Quantity Available starting at 1 pc.

Additional Products in this Category

Tech Support