(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Inserts - Press Fit, FL Type

Inserts - Press Fit, FL Type
  • Volume Discount

[Type] Press Fit
[Materials] Brass
[Screw type] Metric (coarse) screw, without notch
[Shape] Standard, Screw Diameter (following insertion) M (mm), 3 4, Length (following insertion)
[L](D = screw diameter M) 1.5D 2D
[Length] B (mm) 4.8 8.0

Part Number

Configured Part Number is shown.

Part Number
BRM3-4.8
FL-BRM4-8.0
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSThread Diameter (Inserted) M
(mm)
Length (After Insertion) L (D = Screw Shaft Dia. M) Length B
(mm)
1 Piece(s)Available

8 Days or more

1031.5D4.8
1 Piece(s)Available

8 Days or more

1042D8

Loading...

  1. 1

Basic Information

Category Press Fitting Material Brass Screw Type Metric (coarse) Thread
Notch No Shape Standard

Additional Products in this Category

Tech Support