(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Push-In Rivets - Snap Shank, Black, PTR【1-100 Pieces Per Package】

Push-In Rivets - Snap Shank, Black, PTR
  • Volume Discount

Withdrawal requires strength and there is no wobble while in a mounted state.

Part Number

Configured Part Number is shown.

Part Number
060W-BLACK
0615-BLACK
2V67-BLACK
2W52-BLACK
23W7-BLACK
1028-BLACK
1053-BLACK
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSMaterial Material Mounting Object Shape Plate Thickness
(mm)
Sales Unit
1 Piece(s)Available

8 Days or more

10OtherPCφ3.05.2Low Quantity Available beginning with 1 pc.

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10NylonPA6φ4.03.2Box/package
1 Piece(s)Available

8 Days or more

10NylonPA6φ3.54.5~5.0Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10NylonPA6φ3.52.5~3.5Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10POMPOM Resin (Polyoxymethylene)φ5.07.0~8.0Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10NylonPA6φ4.02.0~3.2Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10NylonPA6φ3.0?3.21.8Low Quantity Available beginning with 1 pc.

Loading...

  1. 1

Basic Information

Application For Panel Color Black

Additional Products in this Category

Tech Support