(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Push-In Rivets - Pin Lock Hit Rivet, PA7, Stainless Nail Type

Push-In Rivets - Pin Lock Hit Rivet, PA7, Stainless Nail Type
  • Volume Discount

[Features]
· Ideal nylon anchor for ALC, concrete, etc.
· Can be mounted by simply driving it in with a hammer.
· Excellent insulation, corrosion resistance, and heat resistance properties

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PA6/HR-S-D4-L25
PA6/HR-S-D5-L35
PA6/HR-S-D5-L50
PA6/HR-S-D6-L35
PA6/HR-S-D6-L50
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSL A D
1 Piece(s)Available

9 Days or more

10251.74
1 Piece(s)Available

9 Days or more

103525
1 Piece(s)Available

9 Days or more

105025
1 Piece(s)Available

9 Days or more

103526
1 Piece(s)Available

9 Days or more

105026

Loading...

  1. 1

Basic Information

Material Nylon Basic Shape Hit Rivet Material PA6
Surface Treatment (Details) No Type Stainless Steel Nail Sales Unit Low Quantity Available beginning with 1 pc.

Additional Products in this Category

Tech Support