(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Blind Rivets - Iron, Open Type, SKBS【1-1,000 Pieces Per Package】

Part Number

Configured Part Number is shown.

 
Part Number
SK43BS-3W
SK44BS-3W
SK53BS-3W
SK54BS-3W
SK56BS-3W
SK64BS-3W
SK66BS-3W
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal
(mm)
Nominal
(mm)
Recommended Fastening Plate Thickness
(mm)
Length L1
(mm)
Sales Unit

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

103.23.23.2~4.812.4Box/package
1 Piece(s)Available

8 Days or more

103.23.24.8~6.413.9Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

1044.01.6~4.813.0Low Quantity Available beginning with 1 pc.

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1044.04.8~6.414.6Box/package

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1044.06.4~9.617.7Box/package
1 Piece(s)Available

8 Days or more

104.84.83.2~6.416.2Box/package

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

104.84.86.4~9.619.4Box/package

Loading...

  1. 1

Basic Information

Material Steel Material Iron Surface Treatment Trivalent Chromate
Details of Surface Treatment Trivalent White Shape of The Head Countersunk Head

Additional Products in this Category

Tech Support