(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Material is Nylon 6. It can be repeatedly attached and removed, has high removal strength, and can be installed in two operations. Used for panel mounting, automotive parts, etc.
Part Number
Configured Part Number is shown.
4979874272775
Material | Nylon | JAN code | 4979874272775 | Qty. | 4 |
---|---|---|---|---|---|
Material | Nylon 6 | Hole diameter | φ8 | Head Diameter(mm) | φ20 |
Plate Thickness(mm) | 1.8~3.3 | Color | Black |
Please check the type/dimensions/specifications of the part 4979874272775 in the Special Rivets - Scrivet, PA6, Black series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy