(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Knurled Nut SPHRLT

Knurled Nut SPHRLT
  • Volume Discount

•Shape: knurled Nut
•Material: Iron
•Application/Function: Crimped
•Thread Ridge Type: Metric coarse
•Sale Unit: Low Quantity (can be purchased from one)

PDF

Part Number

Configured Part Number is shown.

Part Number
SPH-415RLT-3W
SPH-425RLT-3W
SPH-435RLT-3W
SPH-515RLT-3W
SPH-525RLT-3W
SPH-535RLT-3W
SPH-625RLT-3W
SPH-640RLT-3W
SPH-825RLT-3W
SPH-840RLT
SPH-840RLT-3W
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Surface Treatment Surface Treatment (Details) Recommended Fastening Plate Thickness
(mm)
Pitch
(mm)
1 Piece(s)Available

8 Days or more

104Trivalent Chromate[Trivalent Chromate] Trivalent White0.5~1.50.7
1 Piece(s)Available

8 Days or more

104Trivalent Chromate[Trivalent Chromate] Trivalent White1.5~2.50.7
1 Piece(s)Available

8 Days or more

104Trivalent Chromate[Trivalent Chromate] Trivalent White2.5~3.50.7
1 Piece(s)Available

8 Days or more

105Trivalent Chromate[Trivalent Chromate] Trivalent White0.5~1.50.8
1 Piece(s)Available

8 Days or more

105Trivalent Chromate[Trivalent Chromate] Trivalent White1.5~2.50.8
1 Piece(s)Available

8 Days or more

105Trivalent Chromate[Trivalent Chromate] Trivalent White2.5~3.50.8
1 Piece(s)Available

8 Days or more

106Trivalent Chromate[Trivalent Chromate] Trivalent White0.5~2.51
1 Piece(s)Available

8 Days or more

106Trivalent Chromate[Trivalent Chromate] Trivalent White2.5~4.01
1 Piece(s)Available

8 Days or more

108Trivalent Chromate[Trivalent Chromate] Trivalent White1.0~2.51.25
1 Piece(s)Available

Same day

Stock

108NoNo2.5~4.01.25
1 Piece(s)Available

8 Days or more

108Trivalent Chromate[Trivalent Chromate] Trivalent White2.5~4.01.25

Loading...

  1. 1
 

Basic Information

Material Iron Thread ridge type Metric coarse Application / function Crimped
Sales Unit Low Quantity (can be purchased from one)

Additional Products in this Category

Tech Support