(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SEL Blind Nut【500 Pieces Per Package】

SEL Blind Nut
  • Volume Discount

•Shape: Round nut
•Application/Function: Crimped
•Thread Ridge Type: Metric coarse
•Sale Unit: Box/package

Part Number

Configured Part Number is shown.

FSHT-M6-2-3W

Part Number
FSHT-M6-2-3W
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHS

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 6 Material Iron Surface Treatment Trivalent Chromate
Thread ridge type Metric coarse Application / function Crimped Sales Unit Box/package
Surface Treatment (Details) Trivalent White Min. Thickness(mm) 1.4 Length(mm) 14.55
Width(mm) 11.0 Pitch(mm) 1

Please check the type/dimensions/specifications of the part FSHT-M6-2-3W in the SEL Blind Nut series.

Additional Products in this Category

Tech Support