(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pipe Nut SRH

Pipe Nut SRH
  • Volume Discount

•Shape: Standard Nut
•Material: Iron
•Surface Treatment: Trivalent White
•Application/Function: Crimped
•Surface Treatment: Trivalent Chromate

PDF

Part Number

Configured Part Number is shown.

Part Number
SRH-520-286-3W
SRH-630-191K2-3W
SRH-630-254K2-3W
SRH-630-318-3W
SRH-630-480K2-3W
SRH-830-254-3W
SRH-830-318-3W
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Recommended Pipe Diameter
(mm)
Pitch
(mm)
1 Piece(s)Available

8 Days or more

10525.4~28.60.8
1 Piece(s)Available

8 Days or more

10619.11
1 Piece(s)Available

8 Days or more

10622.2~25.41
1 Piece(s)Available

8 Days or more

10628.6~31.81
1 Piece(s)Available

8 Days or more

106-1
1 Piece(s)Available

8 Days or more

10822.2~25.41.25
1 Piece(s)Available

8 Days or more

10828.6~31.81.25

Loading...

  1. 1
 

Basic Information

Material Iron Surface Treatment Trivalent Chromate Thread ridge type Metric coarse
Application / function Crimped Sales Unit Low Quantity (can be purchased from one) Surface Treatment (Details) Trivalent White

Additional Products in this Category

Tech Support