(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Well Nut, Standard Type, CR Material

Well Nut, Standard Type, CR Material
  • Volume Discount

Standard well nut providing vibration-proofing, insulation and sealing effects with single side fastening using a rubber nut.
[Features]
· Easy to mount with a screwdriver from one side.
· Can be softly fastened to thin metal materials, resin, glass, ceramics, etc.
· Particularly effective in reducing noise from fan motors, etc., and stable strength can be obtained thanks to chloroprene rubber.
[Applications]
· Optimal for parts where vibration-proofing is desired, such as motor clamps, etc.
· Can be made into 1 part by combining a rubber bushing + nut into a well nut.
· Usable as a replacement for vibration-proof rubber.
· Thanks to an increased vibration-proofing effect, it can be used in copiers, motorcycles, agricultural machinery, vending machines, etc.

PDF

Part Number

Configured Part Number is shown.

Part Number
WNST-C-330L-BR
WNST-C-440-BR
WNST-C-440L-5-BR
WNST-C-440L-BR
WNST-C-550-BR
WNST-C-550L-BR
WNST-C-630-BR
WNST-C-650L-BR
WNST-E-650L-BR
WNST-E-820-BR
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Type Hardness
(HsA)
Unit weight
(g)
Pitch
(mm)
1 Piece(s)Available

8 Days or more

103Long701.00.5
1 Piece(s)Available

8 Days or more

104Standard701.30.7
1 Piece(s)Available

8 Days or more

104Long501.50.7
1 Piece(s)Available

8 Days or more

104Long701.50.7
1 Piece(s)Available

8 Days or more

105Standard702.20.8
1 Piece(s)Available

8 Days or more

105Long702.80.8
1 Piece(s)Available

8 Days or more

106Standard704.51
1 Piece(s)Available

8 Days or more

106Long705.91
1 Piece(s)Available

8 Days or more

106Long705.01
1 Piece(s)Available

8 Days or more

108Standard608.31.25

Loading...

  1. 1
 

Basic Information

Material Rubber Surface Treatment No Thread ridge type Metric coarse
Application / function Crimped Surface Treatment (Details) No Material of Body Chloroprene Rubber

Additional Products in this Category

Tech Support