(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Spacer height can be reliably obtained from the press-fitting of the upper portion of the base material.
[Features]
· Can be press fit into aluminum or steel base materials 1.0 mm thick or more thanks to its unique shape at the bottom of the neck, allowing for a high level of mounting strength to be obtained.
Spacer height can be reliably obtained from the press-fitting of the upper portion of the base material.
· There are variations in height dimensions.
[Applications]
· Boss not required for base height adjustment.
· Multiple spacers can simultaneously be press fit to the parts where OA equipment chassis print circuit boards require fastening.
· Used for mounting bases and sheet metal.
Part Number |
---|
SP-309-60D-30H |
SP-309-60D-35H |
SP-309-60D-40H |
SP-309-60D-50H |
SP-309-60D-60H |
SP-309-60D-70H |
SP-309-60D-80H |
SP-309-60D-90H |
SP-309-60D-100H |
Loading...
Nominal of Thread (M) | 3 | Material | Iron | Surface Treatment | No |
---|---|---|---|---|---|
Thread ridge type | Metric coarse | Application / function | Crimped | Sales Unit | Low Quantity (can be purchased from one) |
Surface Treatment (Details) | No | Min. Thickness(mm) | 1.0~1.6 | Diameter of Body | 6 |
Material | Steel | Surface Treatment | Nickel Plating, Carburization | Pitch(mm) | 0.5 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy