(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hexagonal Nut SPHHEX【1-1,000 Pieces Per Package】 (Part Numbers)

Hexagonal Nut SPHHEX
  • Volume Discount

•Shape: Hexa nut
•Material: Iron
•Surface Treatment: Trivalent White
•Application/Function: Crimped
•Surface Treatment: Trivalent Chromate

PDF

Part Number

Configured Part Number is shown.

Part Number
SPH-415HEX-3W
SPH-425HEX-3W
SPH-435HEX-3W
SPH-515HEX-3W
SPH-525HEX-3W
SPH-535HEX-3W
SPH-625HEX-3W
SPH-640HEX-3W
SPH-825HEX-3W
SPH-840HEX-3W
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Recommended Fastening Plate Thickness
(mm)
Pitch
(mm)
1 Piece(s)Available

8 Days or more

1040.5~1.50.7

1,000 Pieces Per Package

1 Pack(s)Available

11 Days or more

1041.5~2.50.7
1 Piece(s)Available

8 Days or more

1042.5~3.50.7
1 Piece(s)Available

8 Days or more

1050.5~1.50.8
1 Piece(s)Available

8 Days or more

1051.5~2.50.8

1,000 Pieces Per Package

1 Pack(s)Available

17 Days or more

1052.5~3.50.8
1 Piece(s)Available

8 Days or more

1060.5~2.51
1 Piece(s)Available

8 Days or more

1062.5~4.01
1 Piece(s)Available

8 Days or more

1081.0~2.51.25
1 Piece(s)Available

8 Days or more

1082.5~4.01.25

Loading...

  1. 1
 

Basic Information

Material Iron Surface Treatment Trivalent Chromate Thread ridge type Metric coarse
Application / function Crimped Surface Treatment (Details) Trivalent White

Additional Products in this Category

Tech Support