(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Well Nut, Sleeve Type【1-1,000 Pieces Per Package】

Well Nut, Sleeve Type
  • Volume Discount

•Shape: Well Nut
•Material: Brass
•Surface Treatment: Trivalent White
•Application/Function: Crimped
•Surface Treatment: Trivalent Chromate

PDF

Part Number

Configured Part Number is shown.

Part Number
WNSR-C-320L-SV-3W
WNSR-C-420-SV-3W
WNSR-C-420L5-SV-3W
WNSR-C-420L-SV-3W
WNSR-C-520-SV-3W
WNSR-C-520L-SV-3W
WNSR-C-620L-SV-3W
WNSR-E-620L-SV-3W
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Sales Unit Length L
(mm)
Hardness
(HsA)
Unit weight
(g)
Pitch
(mm)
1 Piece(s)Available

8 Days or more

103[Low Quantity Available beginning with 1 pc.] Low Quantity (can be purchased from one)13.5701.30.5
1 Piece(s)Available

8 Days or more

104[Low Quantity Available beginning with 1 pc.] Low Quantity (can be purchased from one)12.7701.70.7
1 Piece(s)Available

8 Days or more

104[Low Quantity Available beginning with 1 pc.] Low Quantity (can be purchased from one)15502.10.7
1 Piece(s)Available

8 Days or more

104[Low Quantity Available beginning with 1 pc.] Low Quantity (can be purchased from one)15702.20.7
1 Piece(s)Available

8 Days or more

105[Low Quantity Available beginning with 1 pc.] Low Quantity (can be purchased from one)14.9703.00.8
1 Piece(s)Available

8 Days or more

105[Low Quantity Available beginning with 1 pc.] Low Quantity (can be purchased from one)17.7703.80.8
1 Piece(s)Available

8 Days or more

106[Low Quantity Available beginning with 1 pc.] Low Quantity (can be purchased from one)22707.61

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

106Box/package22706.71

Loading...

  1. 1
 

Basic Information

Material Brass Surface Treatment Trivalent Chromate Thread ridge type Metric coarse
Application / function Crimped Surface Treatment (Details) Trivalent White

Additional Products in this Category

Tech Support