(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

U Bolt (Regular Type) (UB-4)

U Bolt (Regular Type) UB-4
  • Volume Discount

Fixing bracket for use with wall and floor surfaces. Can be used as a terminal fitting for chains, etc.

(i)Caution

  • This product can be purchased in single unit increments.

Part Number

Configured Part Number is shown.

UB-4

Part Number
UB-4
Part NumberMinimum order quantityVolume DiscountDays to Ship The main application tube outer diameter
(mm)
Twist Diameter
(M Screw)
Working Load
(kgf)
Code No. Length L1
(mm)
1 Piece(s)Available

8 Days or more

20~Less than 3042044258

Loading...

  1. 1

Basic Information

Types U Shaped Metal Fittings Material 304 Stainless Steel Surface Treatment No

Please check the type/dimensions/specifications of the part UB-4 in the U Bolt (Regular Type) series.

Products like this...

Part Number
UB-10
UB-12
UB-5
UB-6
UB-8
Part NumberMinimum order quantityVolume DiscountDays to Ship The main application tube outer diameter
(mm)
Twist Diameter
(M Screw)
Working Load
(kgf)
Code No. Length L1
(mm)
1 Piece(s)Available

8 Days or more

40~Less than 5010150446120
1 Piece(s)Available

9 Days or more

40~Less than 5012220447140
1 Piece(s)Available

8 Days or more

30~Less than 4053044373
1 Piece(s)Available

8 Days or more

20~Less than 3065044484
1 Piece(s)Available

8 Days or more

20~Less than 3088044592

Additional Products in this Category

Tech Support