(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

U-Shaped Metal Fitting with Included Anti-Vibration U Band Plate Electro-Galvanized / Stainless Steel)

U-Shaped Metal Fitting with Included Anti-Vibration U Band Plate Electro-Galvanized / Stainless Steel)
  • Volume Discount

A vibration-proof support U band for SGP pipes. 10 mm, with rubber

[Features]
- This product alone cannot visibly reduce vibration transmissivity.
- Consists of a U band with a rubber pad on its inner surface (surface contacting the pipe).
- The series is designed to assist in vibration-proofing.
- The U band alone cannot visibly reduce the vibration transmissivity.
- The band should be clamped onto the corresponding frame, main body or anchor.
- The unit should also be set between the frame and main body.
- Due to the physical properties of the rubber, there is a risk of degradation due to the effects of UV radiation, etc. when used outside.
- Use for indoor piping.

PDF

Part Number

Configured Part Number is shown.

Part Number
A12090-0020
A12090-0034
A12090-0049
A12090-0053
A12090-0091
A12090-0104
A13153-0026
A13153-0045
A13153-0050
A13153-0064
A13153-0079
A13153-0083
A13153-0120
A13153-0134
Part NumberMinimum order quantityVolume DiscountDays to Ship Main fit tube(or application tube)outside diameter
(mm)
Material Surface Treatment The size of diameter of steel pipe (A) Nominal Diameter (B) Compatible Pipe Outer Diameter
(mm)
1 Piece(s)Available

14 Days or more

20~Less than 30Steel[Zinc Plating] Electrolytic Zinc Plating20A3/427.2
1 Piece(s)Available

12 Days or more

30~Less than 40Steel[Zinc Plating] Electrolytic Zinc Plating25A134
1 Piece(s)Available

11 Days or more

40~Less than 50Steel[Zinc Plating] Electrolytic Zinc Plating32A1 1/442.7
1 Piece(s)Available

11 Days or more

40~Less than 50Steel[Zinc Plating] Electrolytic Zinc Plating40A1 1/248.6
1 Piece(s)Available

16 Days or more

100~Less than 200Steel[Zinc Plating] Electrolytic Zinc Plating100A4114.3
1 Piece(s)Available

16 Days or more

100~Less than 200Steel[Zinc Plating] Electrolytic Zinc Plating125A5139.8
1 Piece(s)Available

14 Days or more

20~Less than 30[Stainless Steel] 304 Stainless SteelNo20A3/427.2
1 Piece(s)Available

14 Days or more

30~Less than 40[Stainless Steel] 304 Stainless SteelNo25A134
1 Piece(s)Available

16 Days or more

40~Less than 50[Stainless Steel] 304 Stainless SteelNo32A1 1/442.7
1 Piece(s)Available

9 Days or more

40~Less than 50[Stainless Steel] 304 Stainless SteelNo40A1 1/248.6
1 Piece(s)Available

16 Days or more

60~Less than 70[Stainless Steel] 304 Stainless SteelNo50A260.5
1 Piece(s)Available

16 Days or more

70~Less than 80[Stainless Steel] 304 Stainless SteelNo65A2 1/276.3
1 Piece(s)Available

16 Days or more

100~Less than 200[Stainless Steel] 304 Stainless SteelNo125A5139.8
1 Piece(s)Available

16 Days or more

100~Less than 200[Stainless Steel] 304 Stainless SteelNo150A6165.2
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Main fit tube(or application tube)outside diameter
(mm)
Material Surface Treatment The size of diameter of steel pipe (A) Nominal Diameter (B) Compatible Pipe Outer Diameter
(mm)

Loading...

  1. 1

Basic Information

Types Fittings for Vibration Proofing Applicable Pipe Type SGP Pipe Rubber Thickness(mm) 10
Qty.(piece) 1

Additional Products in this Category

Tech Support