(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Material: 304 Stainless Steel
•Type: U Shaped Metal Fittings
•Compatible Pipe Type: Stainless Steel Pipe
Part Number
Configured Part Number is shown.
N-070448-W3/8X80A
Types | U Shaped Metal Fittings | The main application tube outer diameter(mm) | 80~Less than 90 | Material | 304 Stainless Steel |
---|---|---|---|---|---|
Applicable Pipe Type | Stainless Steel Pipe | Surface Treatment | No | Nominal pipe diameter | 80A |
Compatible Diameter of Pipes (A)(mm) | 89.1 | Screw Size | W3/8 |
Please check the type/dimensions/specifications of the part N-070448-W3/8X80A in the Stainless Steel, U Bolt series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy