(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

U-Shaped Bracket - U Bolt for Fixed Base

U-Shaped Bracket - U Bolt for Fixed Base
  • Volume Discount

U bolt for fixed U-shaped bracket (type 1)

[Features]
· U bolt for fixed U-shaped bracket (type 1).
· Fitted to fixed U-shaped bracket (type 1).
· Electrogalvanized finish.

PDF

Part Number

Configured Part Number is shown.

Part Number
A11225-0013
A11225-0028
A11225-0032
A11225-0047
A11225-0051
A11225-0066
A11225-0085
A11225-0090
A11225-0102
A11225-0117
Part NumberMinimum order quantityVolume DiscountDays to Ship Main fit tube(or application tube)outside diameter
(mm)
The size of diameter of steel pipe (A) Nominal Diameter (B) Compatible Pipe Outer Diameter
(mm)
1 Piece(s)Available

Same day

Stock

20~Less than 3020A3/427.2
1 Piece(s)Available

8 Days or more

30~Less than 4025A134
1 Piece(s)Available

8 Days or more

40~Less than 5032A1 1/442.7
1 Piece(s)Available

8 Days or more

40~Less than 5040A1 1/248.6
1 Piece(s)Available

8 Days or more

60~Less than 7050A260.5
1 Piece(s)Available

8 Days or more

70~Less than 8065A2 1/276.3
1 Piece(s)Available

8 Days or more

80~Less than 9080A389.1
1 Piece(s)Available

11 Days or more

100~Less than 200100A4114.3
1 Piece(s)Available

24 Days or more

100~Less than 200125A5139.8
1 Piece(s)Available

19 Days or more

100~Less than 200150A6165.2
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Main fit tube(or application tube)outside diameter
(mm)
The size of diameter of steel pipe (A) Nominal Diameter (B) Compatible Pipe Outer Diameter
(mm)

Loading...

  1. 1

Basic Information

Types U-Bolt Material Steel Applicable Pipe Type SGP Pipe
Surface Treatment Electrolytic Zinc Plating Qty.(piece) 1

Additional Products in this Category

Tech Support