(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Joint Series Ball Valve

Joint Series Ball Valve
  • Volume Discount

Standard type ball valve
For complete product overview and details on Joint Series Ball Valve see the sections below:

Part Number

Configured Part Number is shown.

Part Number
BV1/2S
BV3/8
BV3/8S
Part NumberMinimum order quantityVolume DiscountDays to Ship Body Material Supply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal
1 Piece(s)Available

10 Days or more

Stainless Steel1/21/2
1 Piece(s)Available

10 Days or more

[Brass] Brass Rod3/83/8
1 Piece(s)Available

10 Days or more

Stainless Steel3/83/8

Loading...

  1. 1

Basic Information

Applicable Fluid Air Main Body Shape Straight Operation Method Manual
Supply Side, Connection Type Rc Body Lining No Handle Shape Lever
Control Side, Connection Type Rc

Additional Products in this Category

Tech Support