(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
An affordable type of full-bore ball valve that does not regulate the flow rate. Very hygienic, as the entire parti is made of stainless steel.
[Features] - Two-piece body, full-port design.
- Main body is made of 304 stainless steel, while the sheet is made of PTFE.
- Available in four sizes: 10A, 15A, 20A, and 25A.
- Ideal for liquid and gas. Flange fittings are recommended.
Part Number |
---|
CSZ-PS1-10A |
CSZ-PS1-15A |
CSZ-PS1-20A |
CSZ-PS1-25A |
Loading...
Ball Valve Type | Full Port | Applicable Fluid | Water / Air | Main Body Shape | Straight |
---|---|---|---|---|---|
Body Material | Stainless Steel | Operation Method | Manual | Supply Side, Connection Type | Rc |
Seat Material | NEW PTFE | Handle Shape | Lever (standard) | Control Side, Connection Type | Rc |
No oil treatment | No |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy