(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ace Ball RV (Brass) 7000 Series (Straight Type) BH Hose Nipple Integrated Type

Ace Ball RV (Brass) 7000 Series (Straight Type) BH Hose Nipple Integrated Type
  • Volume Discount

The valve body and mounting part rotate separately. The set angle and mounting port can be freely set. Enables simple connection even in confined spaces.

Part Number

Configured Part Number is shown.

Part Number
BH-7106
BH-7208
BH-7310
Part NumberMinimum order quantityVolume DiscountDays to Ship Primary Side (Supply Side) Mounting Screws Nominal Dimension A Volute O.D. D
(mm)
1 Piece(s)Available

8 Days or more

1/8B(6A)6
1 Piece(s)Available

8 Days or more

1/4B(8A)8
1 Piece(s)Available

8 Days or more

3/8B(10A)10.5
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Primary Side (Supply Side) Mounting Screws Nominal Dimension A Volute O.D. D
(mm)

Loading...

  1. 1

Basic Information

Ball Valve Type Reduced Bore Applicable Fluid Water / Air / Oil Main Body Shape Straight
Body Material C37700 Brass Operation Method Manual Primary Side (Supply Side) Connection Type A R(PT)
Operating Temperature Range(℃) -10::80 Body Lining No Handle Shape Standard Knob
Connection Type D in the Secondary Side(Controlled Side) Hose nipple integrated Bore diameter d(φ) 6 Operating Pressure 0.98MPa or Less

Additional Products in this Category

Tech Support