(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel General-Purpose 10K Ball Valve (Three-Sided) Flange

Stainless Steel General-Purpose 10K Ball Valve (Three-Sided) Flange
  • Volume Discount

Full Bore Type Ball [Three-Sided]

PDF

Part Number

Configured Part Number is shown.

Part Number
10UTB2L-25A
10UTB2L-40A
10UTB2L-50A
10UTB2L-65A
10UTB2L-80A
10UTB4TA-25A
10UTB4TA-40A
10UTB4TA-50A
10UTB4TA-65A
10UTB4TA-80A
10UTB4TA-100A
Part NumberMinimum order quantityVolume DiscountDays to Ship Main Body Shape Port Shape Supply Side, Tube Flange Nominal Control Side, Tube Flange Nominal
1 Piece(s)Available

9 Days or more

[Horizontal Type 3-Direction] Lateral Three-way two-sided SheetL-Port1B(25A)1B(25A)
1 Piece(s)Available

9 Days or more

[Horizontal Type 3-Direction] Lateral Three-way two-sided SheetL-Port1 1/2B(40A)1 1/2B(40A)
1 Piece(s)Available

9 Days or more

[Horizontal Type 3-Direction] Lateral Three-way two-sided SheetL-Port2B(50A)2B(50A)
1 Piece(s)Available

9 Days or more

[Horizontal Type 3-Direction] Lateral Three-way two-sided SheetL-Port2 1/2B(65A)2 1/2B(65A)
1 Piece(s)Available

9 Days or more

[Horizontal Type 3-Direction] Lateral Three-way two-sided SheetL-Port3B(80A)3B(80A)
1 Piece(s)Available

9 Days or more

[Horizontal Type 3-Direction] Lateral Three-way Tetrahedral SheetT Port1B(25A)1B(25A)
1 Piece(s)Available

9 Days or more

[Horizontal Type 3-Direction] Lateral Three-way Tetrahedral SheetT Port1 1/2B(40A)1 1/2B(40A)
1 Piece(s)Available

9 Days or more

[Horizontal Type 3-Direction] Lateral Three-way Tetrahedral SheetT Port2B(50A)2B(50A)
1 Piece(s)Available

9 Days or more

[Horizontal Type 3-Direction] Lateral Three-way Tetrahedral SheetT Port2 1/2B(65A)2 1/2B(65A)
1 Piece(s)Available

9 Days or more

[Horizontal Type 3-Direction] Lateral Three-way Tetrahedral SheetT Port3B(80A)3B(80A)
1 Piece(s)Available

9 Days or more

[Horizontal Type 3-Direction] Lateral Three-way Tetrahedral SheetT Port4B(100A)4B(100A)
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Main Body Shape Port Shape Supply Side, Tube Flange Nominal Control Side, Tube Flange Nominal

Loading...

  1. 1

Basic Information

Ball Valve Type Full Bore Applicable Fluid Water Nominal Pressure Rating 10K
Body Material CF-8 Stainless Steel Cast Operation Method Manual Supply Side, Connection Type Pipe flange
Body Lining No Handle Shape Lever Control Side, Connection Type Pipe flange
Gasket material PTFE

Additional Products in this Category

Tech Support