(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

POTH Urethane Foam (Blickle)

POTH Urethane Foam (Blickle)
  • Volume Discount

[Features]
· Catalog typo POTH-200 Error: NBS (stainless steel needle bearing) ^> correct: with stainless steel collar (bearing)

PDF

Part Number

Configured Part Number is shown.

POTH-125

 
Part Number
POTH-125
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Wheel Type Outer Ring + Wheel Tire Material Urethane (UR) Wheel outside diameter(φ) 125
Wheel Width(mm) 35 Hole diameter(φ) 12 Width of Hub(mm) 45
Shaft Bearing Available Core Nylon 6 Bearing details Stainless Needle Bearing
Max. Allowable Load(N) 2050 Wheel Type Single Wheel

Please check the type/dimensions/specifications of the part POTH-125 in the POTH Urethane Foam (Blickle) series.

Additional Products in this Category

Tech Support