(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

WW White Diene Rubber

WW White Diene Rubber
  • Volume Discount

•Wheel Type: Outer Ring + Wheel
•Tire Material: White Diene Rubber (BR)
•Shaft Bearing: Available
•Wheel Type: Single Wheel
•Core: Steel SPHC-P

PDF

Part Number

Configured Part Number is shown.

 
Part Number
WW-100-CB
WW-130-CB
WW-150-CB
WW-200-CB
Part NumberMinimum order quantityVolume DiscountDays to Ship Wheel outside diameter
(φ)
Wheel Width
(mm)
Hole diameter
(φ)
Width of Hub
(mm)
Max. Allowable Load
(N)
1 Piece(s)Available

12 Days or more

100351242780
1 Piece(s)Available

12 Days or more

1304220521370
1 Piece(s)Available

12 Days or more

1504520551560
1 Piece(s)Available

12 Days or more

2004520551960

Loading...

  1. 1

Basic Information

Wheel Type Outer Ring + Wheel Tire Material White Diene Rubber (BR) Shaft Bearing Available
Core Steel SPHC-P Bearing details Pressed-in Bearings Wheel Type Single Wheel

Additional Products in this Category

Tech Support