(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

VPA K Rubber (for Cushioning) (Blickle)

VPA K Rubber (for Cushioning) (Blickle)
  • Volume Discount

A small-diameter rubber wheel.
•Wheel Type: Outer Ring + WheelTire
•Material: Rubber (SBR)

PDF

Part Number

Configured Part Number is shown.

 
Part Number
VPA-50K
VPA-75K
VPA-100K
Part NumberMinimum order quantityVolume DiscountDays to Ship Wheel outside diameter
(φ)
Wheel Width
(mm)
Width of Hub
(mm)
Max. Allowable Load
(N)
1 Piece(s)Available

8 Days or more

501822.5390
1 Piece(s)Available

8 Days or more

752530580
1 Piece(s)Available

12 Days or more

1002530880

Loading...

  1. 1

Basic Information

Wheel Type Outer Ring + Wheel Tire Material Rubber (SBR) Hole diameter(φ) 6
Shaft Bearing Available Core Nylon Bearing details Radial ball bearings
Wheel Type Single Wheel

Additional Products in this Category

Tech Support