(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

PN Type, Polybutadiene Rubber Wheels, Made of Resin

PN Type, Polybutadiene Rubber Wheels, Made of Resin
  • Volume Discount

•Wheel Type: Outer Ring + Wheel
•Tire Material: Rubber
•Shaft Bearing: Available

PDF

Part Number

Configured Part Number is shown.

Part Number
PN-75
PN-100
PN-130
PN-150
PN-200
Part NumberMinimum order quantityVolume DiscountDays to Ship Wheel outside diameter
(φ)
Wheel Width
(mm)
Hole diameter
(φ)
Width of Hub
(mm)
1 Piece(s)Available

12 Days or more

75321039
1 Piece(s)Available

8 Days or more

100321242
1 Piece(s)Available

12 Days or more

130382052
1 Piece(s)Available

12 Days or more

150382055
1 Piece(s)Available

12 Days or more

200422055

Loading...

  1. 1
 

Basic Information

Wheel Type Outer Ring + Wheel Tire Material Rubber Shaft Bearing Available

Additional Products in this Category

Tech Support