(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Wheel, Phenol Wheel

Wheel, Phenol Wheel
  • Volume Discount

•Wheel Type: Outer Ring + Wheel
•Tire Material: Elastomer

PDF

Part Number

Configured Part Number is shown.

Part Number
L-50EL
S-75EL
S-100EL
Part NumberMinimum order quantityVolume DiscountDays to Ship Wheel outside diameter
(φ)
Wheel Width
(mm)
Hole diameter
(φ)
Width of Hub
(mm)
Allowable Load
(daN)
1 Piece(s)Available

13 Days or more

50206.22425
1 Piece(s)Available

13 Days or more

75278.23050
1 Piece(s)Available

13 Days or more

100278.23050
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Wheel outside diameter
(φ)
Wheel Width
(mm)
Hole diameter
(φ)
Width of Hub
(mm)
Allowable Load
(daN)

Loading...

  1. 1

Basic Information

Wheel Type Outer Ring + Wheel Tire Material Elastomer Shaft Bearing None

Additional Products in this Category

Tech Support