(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

AI Pneumatic (Gray)

AI Pneumatic (Gray)
  • Volume Discount

•Wheel Type: Outer Ring + Wheel
•Tire Material: Rubber (SBR)
•Wheel outside diameter (f): 153
•Wheel Width (mm): 47
•Hole Diameter (f): 20

PDF

Part Number

Configured Part Number is shown.

AI 6-2G

 
Part Number
AI 6-2G
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Wheel Type Outer Ring + Wheel Tire Material Rubber (SBR) Wheel outside diameter(φ) 153
Wheel Width(mm) 47 Hole diameter(φ) 20 Width of Hub(mm) 48
Shaft Bearing Available Core Steel SPHC-P Bearing details Pressed-in Bearings
Max. Allowable Load(N) 680 Tire width(mm) 47 Wheel Type Single Wheel

Please check the type/dimensions/specifications of the part AI 6-2G in the AI Pneumatic (Gray) series.

Additional Products in this Category

Tech Support