| 1 Piece(s) | Available |
12 Days or more
| No | - | - | - | - | - | - | 71 | 71 | 95 | 95 | - | - | Bracket Set (without wheels) | - | - | - | - | 100 | - |
| 1 Piece(s) | Available |
12 Days or more
| No | Static electricity prevention | 80.01~140.00 | 98 | 153~145 | [Urethane] Antistatic Urethane | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Antistatic | 71 | 71 | 95 | 95 | 100 | 35 | Integrated Wheel (Towing: Low-speed 4 km/h or slower) | (Core: Steel) Shock Resistance | Yellow | With floor protection | 28.5~35 | - | Radial ball bearings |
| 1 Piece(s) | Available |
12 Days or more
| No | [Low Noise] Quiet | 35.01~80.00 | 78 | 153~145 | [Synthetic Rubber] Dienic Rubber BR | Abrasion Resistance / Cold Resistance | 71 | 71 | 95 | 95 | 100 | 35 | Integrated Wheel (Towing: Low-speed 4 km/h or slower) | (Core: steel), high elasticity | Red | No Floor Protection | 28.5~35 | - | Radial ball bearings |
| 1 Piece(s) | Available |
12 Days or more
| No | [Low Noise] Quiet | 80.01~140.00 | 98 | 153~145 | [Synthetic Rubber] High impact rubber | No | 71 | 71 | 95 | 95 | 100 | 35 | Integrated Wheel (Towing: Low-speed 4 km/h or slower) | (Core: Steel) Low Starting Resistance/High Elasticity | Blue | No Floor Protection | 28.5~35 | - | Radial ball bearings |
| 1 Piece(s) | Available |
8 Days or more
| No | [Low Noise] Quiet | 80.01~140.00 | 98 | 153~145 | [Urethane] Urethane | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | 71 | 71 | 95 | 95 | 100 | 35 | Integrated Wheel (Towing: Low-speed 4 km/h or slower) | (Core: Steel) Shock Resistance | Green | No Floor Protection | 28.5~35 | - | Radial ball bearings |
| 1 Piece(s) | Available |
8 Days or more
| No | [Low Noise] Quiet | 80.01~140.00 | 98 | 153~145 | [Synthetic Rubber] Rubber SBR | Abrasion Resistance | 71 | 71 | 95 | 95 | 100 | 35 | Integrated Wheel (Towing: Low-speed 4 km/h or slower) | (Core: Steel) shock resistance and high elasticity | Black | No Floor Protection | 28.5~35 | - | Radial ball bearings |
| 1 Piece(s) | Available |
12 Days or more
| No | [Low Noise] Quiet | 80.01~140.00 | 98 | 153~145 | [Urethane] Antibacterial White Urethane | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | 71 | 71 | 95 | 95 | 100 | 35 | Integrated Wheel (Towing: Low-speed 4 km/h or slower) | (Core: Steel) antibacterial and high elasticity | White | With floor protection | 28.5~35 | - | Radial ball bearings |
| 1 Piece(s) | Available |
12 Days or more
| No | [Low Noise] Quiet | 35.01~80.00 | 78 | 153~145 | [Synthetic Rubber] White Diene Rubber BR | Cold Resistance | 71 | 71 | 95 | 95 | 100 | 35 | Integrated Wheel (Towing: Low-speed 4 km/h or slower) | (Core: steel), high elasticity | White | With floor protection | 28.5~35 | - | Radial ball bearings |
| 1 Piece(s) | Available |
12 Days or more
| No | - | - | - | - | - | - | 90 | 90 | 120 | 120 | - | - | Bracket Set (without wheels) | - | - | - | - | 150 | - |
| 1 Piece(s) | Available |
16 Days or more
| No | Static electricity prevention | 140.01~220.00 | 147 | 210~198 | [Urethane] Antistatic Urethane | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Antistatic | 90 | 90 | 120 | 120 | 150 | 45 | Integrated Wheel (Towing: Low-speed 4 km/h or slower) | (Core: Steel) Shock Resistance | Yellow | With floor protection | 35~48 | - | Radial ball bearings |
| 1 Piece(s) | Available |
12 Days or more
| No | [Low Noise] Quiet | 140.01~220.00 | 147 | 210~198 | [Synthetic Rubber] Dienic Rubber BR | Abrasion Resistance / Cold Resistance | 90 | 90 | 120 | 120 | 150 | 45 | Integrated Wheel (Towing: Low-speed 4 km/h or slower) | (Core: steel), high elasticity | Red | No Floor Protection | 35~48 | - | Radial ball bearings |
| 1 Piece(s) | Available |
12 Days or more
| No | [Low Noise] Quiet | 140.01~220.00 | 147 | 210~198 | [Synthetic Rubber] High impact rubber | No | 90 | 90 | 120 | 120 | 150 | 45 | Integrated Wheel (Towing: Low-speed 4 km/h or slower) | (Core: Steel) Low Starting Resistance/High Elasticity | Blue | No Floor Protection | 35~48 | - | Radial ball bearings |
| 1 Piece(s) | Available |
8 Days or more
| No | [Low Noise] Quiet | 140.01~220.00 | 147 | 210~198 | [Synthetic Rubber] Rubber SBR | Abrasion Resistance | 90 | 90 | 120 | 120 | 150 | 45 | Integrated Wheel (Towing: Low-speed 4 km/h or slower) | (Core: Steel) shock resistance and high elasticity | Black | No Floor Protection | 35~48 | - | Radial ball bearings |
| 1 Piece(s) | Available |
12 Days or more
| No | [Low Noise] Quiet | 140.01~220.00 | 147 | 210~198 | [Urethane] Antibacterial White Urethane | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | 90 | 90 | 120 | 120 | 150 | 45 | Integrated Wheel (Towing: Low-speed 4 km/h or slower) | (Core: Steel) antibacterial and high elasticity | White | With floor protection | 35~48 | - | Radial ball bearings |
| 1 Piece(s) | Available |
12 Days or more
| No | [Low Noise] Quiet | 140.01~220.00 | 147 | 210~198 | [Synthetic Rubber] White Diene Rubber BR | Cold Resistance | 90 | 90 | 120 | 120 | 150 | 45 | Integrated Wheel (Towing: Low-speed 4 km/h or slower) | (Core: steel), high elasticity | White | With floor protection | 35~48 | - | Radial ball bearings |
| 1 Piece(s) | Available |
12 Days or more
| No | - | - | - | - | - | - | 112 | 112 | 140 | 140 | - | - | Bracket Set (without wheels) | - | - | - | - | 200 | - |
| 1 Piece(s) | Available |
12 Days or more
| No | Static electricity prevention | 220.01~320.00 | 245 | 260~250 | [Urethane] Antistatic Urethane | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Antistatic | 112 | 112 | 140 | 140 | 200 | 45 | Integrated Wheel (Towing: Low-speed 4 km/h or slower) | (Core: Steel) Shock Resistance | Yellow | With floor protection | 46.5~58 | - | Radial ball bearings |
| 1 Piece(s) | Available |
12 Days or more
| No | [Low Noise] Quiet | 140.01~220.00 | 196 | 260~250 | [Synthetic Rubber] Dienic Rubber BR | Abrasion Resistance / Cold Resistance | 112 | 112 | 140 | 140 | 200 | 45 | Integrated Wheel (Towing: Low-speed 4 km/h or slower) | (Core: steel), high elasticity | Red | No Floor Protection | 46.5~58 | - | Radial ball bearings |
| 1 Piece(s) | Available |
12 Days or more
| No | [Low Noise] Quiet | 80.01~140.00 | 98 | 260~250 | Natural Rubber | No | 112 | 112 | 140 | 140 | 200 | 45 | Integrated Wheel (Towing: Low-speed 4 km/h or slower) | (Core: Aluminum Diecast) Shock Resistance and High Elasticity | Black | No Floor Protection | 46.5~58 | - | Radial ball bearings |
| 1 Piece(s) | Available |
12 Days or more
| No | [Low Noise] Quiet | 220.01~320.00 | 245 | 260~250 | [Urethane] Urethane | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | 112 | 112 | 140 | 140 | 200 | 45 | Integrated Wheel (Towing: Low-speed 4 km/h or slower) | (Core: Steel) Shock Resistance | Green | No Floor Protection | 46.5~58 | - | Radial ball bearings |
| 1 Piece(s) | Available |
12 Days or more
| No | [Low Noise] Quiet | 220.01~320.00 | 245 | 260~250 | [Synthetic Rubber] Rubber SBR | Abrasion Resistance | 112 | 112 | 140 | 140 | 200 | 45 | Integrated Wheel (Towing: Low-speed 4 km/h or slower) | (Core: Steel) shock resistance and high elasticity | Black | No Floor Protection | 46.5~58 | - | Radial ball bearings |
| 1 Piece(s) | Available |
12 Days or more
| No | [Low Noise] Quiet | 220.01~320.00 | 245 | 260~250 | [Urethane] Antibacterial White Urethane | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | 112 | 112 | 140 | 140 | 200 | 45 | Integrated Wheel (Towing: Low-speed 4 km/h or slower) | (Core: Steel) antibacterial and high elasticity | White | With floor protection | 46.5~58 | - | Radial ball bearings |
| 1 Piece(s) | Available |
12 Days or more
| No | [Low Noise] Quiet | 140.01~220.00 | 196 | 260~250 | [Synthetic Rubber] White Diene Rubber BR | Cold Resistance | 112 | 112 | 140 | 140 | 200 | 45 | Integrated Wheel (Towing: Low-speed 4 km/h or slower) | (Core: steel), high elasticity | White | With floor protection | 46.5~58 | - | Radial ball bearings |
| 1 Piece(s) | Available |
12 Days or more
| [With Rotation Stopper] With freely stopper | - | - | - | - | - | - | 71 | 71 | 95 | 95 | - | - | Bracket Set (without wheels) | - | - | - | - | 100 | - |
| 1 Piece(s) | Available |
16 Days or more
| [With Rotation Stopper] With freely stopper | Static electricity prevention | 80.01~140.00 | 98 | 153~145 | [Urethane] Antistatic Urethane | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Antistatic | 71 | 71 | 95 | 95 | 100 | 35 | Integrated Wheel (Towing: Low-speed 4 km/h or slower) | (Core: Steel) Shock Resistance | Yellow | With floor protection | 28.5~35 | - | Radial ball bearings |
| 1 Piece(s) | Available |
16 Days or more
| [With Rotation Stopper] With freely stopper | [Low Noise] Quiet | 35.01~80.00 | 78 | 153~145 | [Synthetic Rubber] Dienic Rubber BR | Abrasion Resistance / Cold Resistance | 71 | 71 | 95 | 95 | 100 | 35 | Integrated Wheel (Towing: Low-speed 4 km/h or slower) | (Core: steel), high elasticity | Red | No Floor Protection | 28.5~35 | - | Radial ball bearings |
| 1 Piece(s) | Available |
8 Days or more
| [With Rotation Stopper] With freely stopper | [Low Noise] Quiet | 80.01~140.00 | 98 | 153~145 | [Synthetic Rubber] High impact rubber | No | 71 | 71 | 95 | 95 | 100 | 35 | Integrated Wheel (Towing: Low-speed 4 km/h or slower) | (Core: Steel) Low Starting Resistance/High Elasticity | Blue | No Floor Protection | 28.5~35 | - | Radial ball bearings |
| 1 Piece(s) | Available |
8 Days or more
| [With Rotation Stopper] With freely stopper | [Low Noise] Quiet | 80.01~140.00 | 98 | 153~145 | [Urethane] Urethane | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | 71 | 71 | 95 | 95 | 100 | 35 | Integrated Wheel (Towing: Low-speed 4 km/h or slower) | (Core: Steel) Shock Resistance | Green | No Floor Protection | 28.5~35 | - | Radial ball bearings |
| 1 Piece(s) | Available |
8 Days or more
| [With Rotation Stopper] With freely stopper | [Low Noise] Quiet | 80.01~140.00 | 98 | 153~145 | [Synthetic Rubber] Rubber SBR | Abrasion Resistance | 71 | 71 | 95 | 95 | 100 | 35 | Integrated Wheel (Towing: Low-speed 4 km/h or slower) | (Core: Steel) shock resistance and high elasticity | Black | No Floor Protection | 28.5~35 | - | Radial ball bearings |
| 1 Piece(s) | Available |
16 Days or more
| [With Rotation Stopper] With freely stopper | [Low Noise] Quiet | 35.01~80.00 | 78 | 153~145 | [Synthetic Rubber] White Diene Rubber BR | Cold Resistance | 71 | 71 | 95 | 95 | 100 | 35 | Integrated Wheel (Towing: Low-speed 4 km/h or slower) | (Core: steel), high elasticity | White | With floor protection | 28.5~35 | - | Radial ball bearings |
| 1 Piece(s) | Available |
12 Days or more
| [With Rotation Stopper] With freely stopper | - | - | - | - | - | - | 90 | 90 | 120 | 120 | - | - | Bracket Set (without wheels) | - | - | - | - | 150 | - |
| 1 Piece(s) | Available |
16 Days or more
| [With Rotation Stopper] With freely stopper | [Low Noise] Quiet | 140.01~220.00 | 147 | 210~198 | [Urethane] Urethane | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | 90 | 90 | 120 | 120 | 150 | 45 | Integrated Wheel (Towing: Low-speed 4 km/h or slower) | (Core: Steel) Shock Resistance | Green | No Floor Protection | 35~48 | - | Radial ball bearings |
| 1 Piece(s) | Available |
8 Days or more
| [With Rotation Stopper] With freely stopper | [Low Noise] Quiet | 140.01~220.00 | 147 | 210~198 | [Synthetic Rubber] Rubber SBR | Abrasion Resistance | 90 | 90 | 120 | 120 | 150 | 45 | Integrated Wheel (Towing: Low-speed 4 km/h or slower) | (Core: Steel) shock resistance and high elasticity | Black | No Floor Protection | 35~48 | - | Radial ball bearings |
| 1 Piece(s) | Available |
12 Days or more
| [With Rotation Stopper] With freely stopper | - | - | - | - | - | - | 112 | 112 | 140 | 140 | - | - | Bracket Set (without wheels) | - | - | - | - | 200 | - |
| 1 Piece(s) | Available |
18 Days or more
| [With Rotation Stopper] With freely stopper | [Low Noise] Quiet | 220.01~320.00 | 245 | 260~250 | [Urethane] Antibacterial White Urethane | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | 112 | 112 | 140 | 140 | 200 | 45 | Integrated Wheel (Towing: Low-speed 4 km/h or slower) | (Core: Steel) antibacterial and high elasticity | White | With floor protection | 46.5~58 | - | Radial ball bearings |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy