(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Casters - Anti-vibration, with leveling brackets (heavy loads).

Casters - Anti-vibration, with leveling brackets (heavy loads).

Click this image to zoom it.

Move the mouse over the image to zoom

  • Casters - Anti-vibration, with leveling brackets (heavy loads).
  • Casters - Anti-vibration, with leveling brackets (heavy loads).
  • Volume Discount

(1) Integrated plastic handle improves operability (2) Applies antivibration rubber with high vibration absorption (3) With Lock Nuts with loosening prevention effect

  • inCAD Components
Casters with Leveling Mounts - Antivibration - Heavy Load Type:Related Image
・Materials
Main BodyWheelAdjusterIntegrated HandwheelBearing
[ M ]Material[ S ]Surface Treatment[ M ]Material[ M ]Material[ S ]Surface Treatment[ M ]MaterialSwiveling PartWheel
Aluminum Casting
Alloy 383.0
Baked Finish (Silver)Reinforced Nylon (Black)1018 Carbon
Steel
Trivalent ChromatePolycarbonateIncorporatedIncorporated

Specifications

Part Number-Wheel Material
CLDK65-N
Part NumberWheel MaterialHLeveling MountErAllowable Load
N
Mass (g)
Type DS1S2K
CLDK65N
(Reinforced Nylon)
10291152508025001500
75120121254529235001800

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CLDK65-N
CLDK75-N
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLoad Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Mounting Hole Pitch, Long Length Direction
(mm)
Mounting Hole Pitch, Short Length Direction
(mm)
Wheel Dia. D
(φ)
1 Piece(s)Available

8 Days or more

10220.01 to 320.00250102707065
1 Piece(s)Available

8 Days or more

10320.01 to 485.00350120--75

Loading...

  1. 1

More Information

Casters with Leveling Mounts - Antivibration - Heavy Load Type:Related Image
· Fixed
①Turn the handwheel to lower the pad to the ground. (Temporary Tightening)
②After confirming the height, fully tighten the nut beneath the handwheel.
Standing on the pad only, the caster is elevated above the ground.
③Tighten the lock nut.
(Torque applied by the lock nut gives loosening prevention effect against vibration.)

· Free
③Loosen the lock nut.
②Loosen the adjusting nut to release the screw.
①Turn the handwheel to raise the pad and lower the caster to the ground.

Example

Casters with Leveling Mounts - Antivibration - Heavy Load Type:Related Image
①Turn the adjusting handwheel and raise / lower the pad.

Technical Information

Wheel Performance Comparison

ItemSynthetic RubberUrethane RubberMC NylonNylon (White)Phenol
Abrasion ResistanceExcellentExcellentExcellentGoodGood
Oil ResistanceAcceptableGoodExcelenteExcelenteExcellent
Water ResistanceExcellentGoodExcellentExcellentGood
CostExcellentGoodAcceptableExcellentAcceptable
NoiseExcellentGoodAcceptableInefficientAcceptable
Allowable LoadAcceptableExcellentExcellentAcceptableExcellent
Moving ResistanceAcceptableGoodExcellentGoodExcellent
Rubber Hardness Shore A70±590±5
Operating Temperature-5–60°C-20–80°C -20–120°C-10–120°C-40–180°C
FeaturesNatural rubber SBR, BR etc. are combined in the ideal formulas and are the most standard type as general wheels.Excellent in abrasion and oil resistance. Low starting and running resistance.Excellent in oil resistance and load resistance. Low starting and running resistance.Excellent in oil resistance and water resistance. Low starting and running resistance.Excellent in oil, heat and load resistance. Low starting resistance.
ItemSpecial Reinforced PlasticConductive RubberConductive MC NylonPEEKCasting
Abrasion ResistanceAcceptableExcellentExcellentGoodExcellent
Oil ResistanceGoodAcceptableExcellentExcellentExcellent
Water ResistanceGoodExcellentExcellentGoodGood
CostGoodGoodAcceptableAcceptableGood
NoiseAcceptableExcellentAcceptableAcceptableInefficient
Allowable LoadExcellentAcceptableExcellentExcellentExcellent
Moving ResistanceGoodAcceptableExcellentGoodGood
Rubber Hardness Shore A75±5
Operating Temperature-20–80°C-5–60°C-20–120°C-50–250°C -40–200°C
FeaturesWider footprint than conventional wheels, and suitable for heavy loads. Relatively low cost.SBR rubber compounded with a larger amount of carbon black content, which works as earthing.Antistatic grease is sealed. Ideal for environments where dust adhesion is prohibited.Excellent in heat resistance. Available for use at high temperature.Excellent in abrasion, heat and corrosion resistance.

Support Information

Variety of Wheels

Specification Properties Specification Properties
Direct MountingCommonly used casters directly mounted with plates on carriages and machines.
Screw FittingJust screw into pipes, frames, etc, to mount
With Adjustment PadIntegrated pads secure the Casters on the floor.
Dual WheelsDual Wheel Type excellent in swivel and capable of making small turns.
Vibration AbsorptionGood vibration absorption and less dust generation during moving. Best use for clean environments.
CastingThe type with high durability in harsh environments compared to the press-formed caster products.
Allowable Load / SpecificationLight LoadLight-Medium LoadMedium LoadLow ProfileMedium-Heavy LoadHeavy LoadSuper Heavy LoadUltra Heavy Load
80~400N300~1800N800~3000N1600~3200N3000N3000~6000N4000~9000N~15000N
Direct Mounting
View allView allView allView allView allView allView all
Screw Fitting
View allView allView allView all
With Adjustment Pad
View allView allView allView allView allView allView all
Dual Wheels
View allView allView all
Vibration Absorption
View allView all
Casting
View allView all

Find out more technical details about the wheels Here.

Cautions

1. Allowable Load

The allowable loads shown in the tables of the catalog indicate the limit load that can be transported by human power on a fl at surface

To calculate the total load limit first define the weight of the load be carried, then select a wheel with the appropriate allowable load. Even if 4 wheels are used the total load can be supported at 3 points, so the total load limit is usually calculated by the following formula:

Where:

  • Lc: Limit of Total Load.
  • Cp: Allowable Load.
  • n: Number of wheels (in this example its value would be 4).
  • The value of 0.8 is the multiplication factor to determine the total load at 3 support points.

[!] When different sizes of casters are used in combination, calculation should be based on the caster with the smallest load capacity.

2. Operating Speed

Operating speed should be walking speed or slower in intermittent usage. Avoid powered pulling (except for some casters) and continuous operation that may cause heat generation.

Wheel DiameterOperating Speed
75mm or less2km/h or less
100mm or less4km/h or less

3. Stoppers

Note that the performance may degrade without user attention due to wear and damages from long-term operation. Braking power generally depends on wheel materials. To ensure safe use, use wheel stops, floor stoppers, etc.

4. Operating Environment

It is assumed that the casters are used in normal temperature. (Excluding some casters) Avoid unusual environment that might be affected by high temperature, low temperature, high humidity, acidic, alkaline, salt, solvent, oil, seawater and chemical products, etc.

Way to Use

Example of using wheel with integrated leveler

  • Fixed
    1. 1.Turn the handwheel to lower the pad to the ground. (Temporary Tightening)
    2. 2.After confirming the height, fully tighten the nut beneath the handwheel. Standing on the pad only, the caster is elevated above the ground.
    3. 3.Tighten the lock nut.
      (Torque applied by the lock nut gives loosening prevention effect against vibration.)
  • To Release
    1. 3.Loosen the lock nut.
    2. 2.Loosen the adjusting nut to release the screw.
    3. 1.Turn the handwheel to raise the pad and lower the caster to the ground.

Example

  1. 1.Turn the adjusting handwheel and raise / lower the pad.
 

Basic Information

Caster Type With Leveling Mounts Stopper Not Provided Wheel Material Reinforced Nylon
Wheel Characteristics Not Provided Metal Piece(Fittings etc.,) Material Aluminum Casting Alloy 383.0 Plate Length(mm) 95
Plate Width(mm) 95 Wheel Width B(mm) 38 Load Category Heavy Load
Wheel Bearings Provided

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.