(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Casters - Fixed steel plate, PMR series.

Casters - Fixed steel plate, PMR series.
  • Volume Discount

A caster recommended for towing with excellent life span, traveling performance and operability

PDF

Part Number

Configured Part Number is shown.

Part Number
PMR-130GUB
PMR-130UWB
PMR-130WB
PMR-150AW
PMR-150GUB
PMR-150UWB
PMR-150WB
PMR-200AW
PMR-200GUB
PMR-200UWB
PMR-200WB
Part NumberMinimum order quantityVolume DiscountDays to Ship Load Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(φ)
Wheel Width
(mm)
Load Category Wheel Bearings Foil material JAN code Ordering Code
1 Piece(s)Available

8 Days or more

140.01~220.00180177[Others] Nylon Foil Urethane FoamNoRound hole100561379313040Medium LoadPresenceNylon4562182579225404-7184
1 Piece(s)Available

8 Days or more

220.01~320.00250177[Urethane] UrethaneNoRound hole100561379313035Heavy LoadPresenceSteel plate--
1 Piece(s)Available

8 Days or more

140.01~220.00180177RubberNoRound hole100561379313040Medium LoadPresenceSteel plate--
1 Piece(s)Available

8 Days or more

220.01~320.00250198RubberNoRound hole100561379315042Heavy LoadPresenceAluminum--
1 Piece(s)Available

10 Days or more

140.01~220.00-198$198[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance-100 (112)56(50)$56(50)----Heavy Load-Nylon$Nylon--
1 Piece(s)Available

8 Days or more

220.01~320.00300198[Urethane] UrethaneNoRound hole100561379315038Heavy LoadPresenceSteel plate--
1 Piece(s)Available

8 Days or more

140.01~220.00200198RubberNoRound hole100561379315040Heavy LoadPresenceSteel plate--
1 Piece(s)Available

8 Days or more

220.01~320.00300250RubberNoRound hole1126315110220045Heavy LoadPresenceAluminum--
1 Piece(s)Available

8 Days or more

220.01~320.00250250[Others] Nylon Foil Urethane FoamNoRound hole1126315110220043Medium LoadPresenceNylon4562182579362404-7222
1 Piece(s)Available

8 Days or more

320.01~485.00400250[Urethane] UrethaneNoRound hole1126315110220042Extra heavy loadPresenceSteel plate--
1 Piece(s)Available

8 Days or more

220.01~320.00250250RubberNoRound hole1126315110220043Heavy LoadPresenceSteel plate--

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Stopper No Metal Piece(Fittings etc.,) Material Steel
Application Factory facilities

Additional Products in this Category

Tech Support