(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Rig:
Made of heavy pressed steel, with double ball bearing in the swivel head, swivel head ball cage sealing, additionally reinforced by the integration of a specially shaped and hardened bearing seat resulting in high restistance to shock and impact loads. The special Blickle dynamic riveting process of the swivel head results in minimal swivel head play and smooth rolling characteristics with an increased service life achieved by the work hardening of the ball race grooves. Bolted wheel axle. Zinc-plated, blue-passivated, Cr6-free.
Wheels:
Made of high-quality, very rugged, impact-resistant nylon. E-mail us for Blickle discounts or custom configurations ✉
Part Number
Configured Part Number is shown.
Part Number |
---|
LEH-SPOG 201K-14 |
LEH-SPOG 201K-14-01 |
Loading...
Stopper | Not Provided | Wheel Material | Nylon | Wheel Characteristics | Abrasion Resistance / Oil Resistance / Chemical Resistance |
---|---|---|---|---|---|
Metal Piece(Fittings etc.,) Material | Steel | Mounting Hole Type | Slotted Hole | Mounting Hole Pitch, Long Length Direction L1(mm) | 76.2-92.1 |
Mounting Hole Pitch, Short Length Direction W1(mm) | 66.7-76.2 | Plate Length L(mm) | 114.3 | Plate Width W(mm) | 101.6 |
Wheel Dia. D(φ) | 200 | Wheel Width B(mm) | 50 | Application | Commercial FacilitiesDisplays / Office Automation EquipmentIT Equipment / Factory Equipments / Construction |
Load Category | Light/Medium Load | Mounting Hole Pitch Circular Diameter(mm) | 11.1 | Types of Related components | Swivel Lock |
Bearing Type | Precision Ball | Offset Swivel Caster | Yes | Tread and Tyre hardness | 70 Shore D |
Max and Min Temperature Resistance | -25C to +80C |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy