(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Casters - Double, swivel plate, with integrated leveler (heavy loads).

Casters - Double, swivel plate, with integrated leveler (heavy loads).
  • Volume Discount

Double casters, turntable with integrated leveler for heavy loads, with slotted holes. Ideal for information and communication equipment.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
HJT-50B-MC
HJT-50B-MC AD-50
HJT-50U-MC
HJT-50U-MCD
HJT-65B-MC
HJT-65B-MC AD-65
HJT-65U-MC
HJT-65U-MCD
HJT-75U-MCD
Part NumberMinimum order quantityVolume DiscountDays to Ship Caster Type Load Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(φ)
Rim Width
(mm)
Metal Fitting Color (Finish) Specifications Detailed Wheel Specifications Wheel color Eccentricity
(mm)
1 Piece(s)Available

12 Days or more

Plate Type Universal / Low Floor Heavy Load / Dual Wheels220.01~320.0029478[Nylon] Monomer Casting NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance55(65)55(65)82825015X2Baked-on BlackThe wheels on earthOil ResistanceBlue18
1 Piece(s)Available

12 Days or more

Plate Type Universal / With Adjuster / Low Floor Heavy Load / Dual Wheels220.01~320.0029478[Nylon] Monomer Casting NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Chemical Resistance55(65)55(65)82825015X2Baked-on BlackIntegrated Wheel (With dedicated adjuster foot)With BearingBlue-
1 Piece(s)Available

12 Days or more

Plate Type Universal / Low Floor Heavy Load / Dual Wheels220.01~320.0029478[Nylon] Monomer Casting NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance55(65)55(65)82825015X2Trivalent ChromateThe wheels on earthOil ResistanceBlue18
1 Piece(s)Available

12 Days or more

Plate Type Universal / Low Floor Heavy Load / Dual Wheels220.01~320.0029478[Nylon] Conductive MC NylonAbrasion Resistance / Oil Resistance / Chemical Resistance55(65)55(65)82825015X2Trivalent ChromateThe wheels on earthWith BearingBlack18
1 Piece(s)Available

12 Days or more

Plate Type Universal / Low Floor Heavy Load / Dual Wheels320.01~485.0039296.5[Nylon] Monomer Casting NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance63(78)63(78)1001006517X2Baked-on BlackThe wheels on earthOil ResistanceBlue22
1 Piece(s)Available

12 Days or more

Plate Type Universal / With Adjuster / Low Floor Heavy Load / Dual Wheels320.01~485.0039296.5[Nylon] Monomer Casting NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Chemical Resistance63(78)63(78)1001006517X2Baked-on BlackIntegrated Wheel (With dedicated adjuster foot)With BearingBlue-
1 Piece(s)Available

12 Days or more

Plate Type Universal / Low Floor Heavy Load / Dual Wheels320.01~485.0039296.5[Nylon] Monomer Casting NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance63(78)63(78)1001006517X2Trivalent ChromateThe wheels on earthOil ResistanceBlue22
1 Piece(s)Available

12 Days or more

Plate Type Universal / Low Floor Heavy Load / Dual Wheels320.01~485.0039296.5[Nylon] Conductive MC NylonAbrasion Resistance / Oil Resistance / Chemical Resistance63(78)63(78)1001006517X2Trivalent ChromateThe wheels on earthWith BearingBlack22
1 Piece(s)Available

8 Days or more

Plate Type Universal / Low Floor Heavy Load / Dual Wheels485.01~750.00490108[Nylon] Conductive MC NylonAbrasion Resistance / Oil Resistance / Chemical Resistance63(78)63(78)1001007518.5X2Trivalent ChromateThe wheels on earthWith BearingBlack25

Loading...

  1. 1

Basic Information

Stopper No Metal Piece(Fittings etc.,) Material Steel Mounting Hole Type Slotted Holes
Application OA equipment, information and communication equipment Load Category Heavy Load Floor Protection No Floor Protection
Bearing Radial ball bearings

Additional Products in this Category

Tech Support