(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Junron One-Touch Fitting W Series (Spot Welding Equipment for Piping) Nipple

Junron One-Touch Fitting W Series (Spot Welding Equipment for Piping) Nipple
  • Volume Discount

Nonflammable. Superior body strength and impact resistance. The tube grip is equipped with a rotating mechanism. All the sealing materials are water resistant NBR. No sealing tape is required. The R (PT) threads and resin connecting parts rotate.

[Features]
· All the resin sections conform to the UL94V-0 flame retardant rating.
· The pull-out strength of the R (PT) thread resin press-fit part has been improved in comparison to conventional parts.
· The shock resistance has been significantly improved by a new mechanism tube grip.
· The tube clip rotates smoothly inside the fitting and prevents tube from breaking due to rotation of the tube.
· NBR is used in the water-resistant O-ring and V-seal.
· The R (PD) threads are sealed. Therefore, wrapping the threads with sealing tape is not required.
· The combined part of the R (PT) thread of elbow tee and resin part can be rotated. After connecting, tube-piping direction can be freely implemented and the threads can be tightened even while the resin part is fixed.

PDF

Part Number

Configured Part Number is shown.

Part Number
WN-08-01
WN-10-02
WN-10-03
WN-12-01
WN-12-02
WN-12-03
WN-12-04
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube Size 1
(φ)
Terminal Screw T (inches)
(inch)
1 Piece(s)Available

12 Days or more

81/8
1 Piece(s)Available

12 Days or more

101/4
1 Piece(s)Available

12 Days or more

103/8
1 Piece(s)Available

12 Days or more

121/8
1 Piece(s)Available

14 Days or more

121/4
1 Piece(s)Available

14 Days or more

123/8
1 Piece(s)Available

14 Days or more

121/2

Loading...

  1. 1

Basic Information

Type One-Touch Couplings Body Material Brass V-Sealing Material Water-resistant NBR
Terminal Screw Material Brass Application Standard/Mini Applicable Fluid Water / Air
Fitting Type Screw Mount Connection Screw Mounting, Direction Straight Operating Temperature Range 0::+60

Additional Products in this Category

Tech Support