(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

One-Touch Pipe Fitting KQ2 Series Branch Elbow KQ2LU【5-10 Pieces Per Package】

One-Touch Pipe Fitting KQ2 Series Branch Elbow KQ2LU
  • Volume Discount

SMC One-Touch fitting.
[Features]
· One-touch IN/OUT connection.
· Can be used in a vacuum of -100 kPa.
· Body shape: Total of 51 models.
· Thread part material / surface treatment (with/without): 2 types.
· Surface treatment selection: brass (without plating), brass + electroless nickel plating.
· Applicable tube outer diameter.
[Applications]
· Used for perpendicular branch connection of tubes.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
KQ2LU04-00A
KQ2LU06-00A
KQ2LU08-00A
KQ2LU10-00A
KQ2LU12-00A
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Tube Size 1
(φ)

10 Pieces Per Package

1 Pack(s)Available

Quote

4

10 Pieces Per Package

1 Pack(s)Available

Quote

6

10 Pieces Per Package

1 Pack(s)Available

Quote

-

5 Pieces Per Package

1 Pack(s)Available

Quote

10

5 Pieces Per Package

1 Pack(s)Available

Quote

-

Loading...

  1. 1

Basic Information

Type Single-Action Coupling Body Material Standard (PBT) Seal/O-ring material Standard (NBR)
Application Standard/Mini Applicable Fluid Water / Air Fitting Type Union with same diameter
Union, Equal Dia. Branch Elbow Types of connection Tube Connection Number of Connection Tubes(piece) 3
Color White Release button shape Perfect circle Release button color Light Gray

Additional Products in this Category

Tech Support