(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Application: Standard, Mini
•Socket Reducer: Reducers
•Type: One-Touch Couplings
•Thread Portion Material: No Thread
•Seal Material: Nitrile Rubber
Part Number
Configured Part Number is shown.
Part Number |
USRDS4-6 |
Part Number | D2 | A | C | Effective Sectional Area (mm2) | Mass (g) | |
Type | D1 | |||||
USRDS | 4 | 6 | 36.1 | 9 | 3.2 | 2 |
8 | 36.9 | 9 | 2 | |||
6 | 8 | 39.5 | 11.2 | 11.0 | 3 | |
10 | 40.3 | 11.2 | 3.5 | |||
8 | 10 | 45.6 | 13.6 | 25.2 | 4.5 | |
12 | 46.6 | 13.6 | 5.5 | |||
10 | 12 | 46.6 | 16.3 | 38.7 | 6.5 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
USRDS4-6 |
USRDS4-8 |
USRDS6-8 |
USRDS6-10 |
USRDS8-10 |
USRDS8-12 |
USRDS10-12 |
Part Number |
---|
Loading...
Type | One-Touch Couplings | Seal Material | Nitrile Rubber | Thread Portion Material | No Thread Part |
---|---|---|---|---|---|
Application | Standard/Mini | Applicable Fluid | Air | Fitting Type | Socket and reducer |
Sockets, Reducers | Reducer | Operating Temperature Range | 0::60°C |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy