(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Junron One-Touch Fitting M Series (for General Piping) Union Tee

Junron One-Touch Fitting M Series (for General Piping) Union Tee
  • Volume Discount

[Features]
· Electroless nickel plating is as standard applied to metal parts.
· The nickel plating in all brass parts of M series nipples and plastic bodies is standardized.
· Color seal for seal identification.
· Each of the different types of R (PT) screws is coated with a different colored seal so they can be identified at a glance (PAT.NO.1820889).
· You can position the body in accordance with the removing direction of the tube.
・R (PT) screw parts of elbow/Tee and the resin joint part rotate allowing for free positioning according to the retrieval direction of the tube after the fitting has been mounted. Moreover, the screw can be tightened while the resin part is fixed.
▪ The tube grip comes with a rotating mechanism.
▪ The tube grip rotates smoothly in the fitting thus preventing the turning of the tube.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PTUM-8-PM
PTUM-12-PM
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube Size 1
(φ)
1 Piece(s)Available

12 Days or more

8
1 Piece(s)Available

14 Days or more

12

Loading...

  1. 1

Basic Information

Type One-Touch Couplings Body Material PBT V-Sealing Material Water-resistant NBR
Terminal Screw Material No Thread Part Application Standard/Mini Applicable Fluid Water / Air
Fitting Type Union with same diameter Union, Equal Dia. Union Tee Operating Temperature Range 0::+60

Additional Products in this Category

Tech Support