(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
One-touch fitting for piping.
[Features]
· Streamlines and reduces labor for piping work.
· One-touch fitting that stops air flow when detached. (Built-in self-sealing mechanism)
· Copper-free specification (electroless nickel plating).
· Standard specification includes sealant.
[Applications]
· Use to pipe in the same direction from the female thread.
Part Number
Configured Part Number is shown.
Part Number |
---|
KCH04-M5 |
KCH06-01S |
KCH06-02S |
KCH08-01S |
KCH08-02S |
KCH08-03S |
KCH10-02S |
Loading...
Type | Single-Action / Screw | Body Material | C3604 | Seal Material | Standard (NBR) |
---|---|---|---|---|---|
Application | Standard/Mini | Applicable Fluid | Air | Fitting Type | Screw Mount Direction |
Screw Mounting, Direction | Half Union | Color | Black | Release button color | Blue |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy