(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Union Elbow Push to Connect Fittings with Buna-N O-Ring, Nylon - TF-PTC Series

Union Elbow Push to Connect Fittings with Buna-N O-Ring, Nylon - TF-PTC Series

Also known as one touch fittings, these tube fittings are designed to slide into the fitting with an internal grasping ring holding it in place. Intended for low pressure applications and for use with plastic and soft metal tubing. Nylon is well suited for air applications.

Part Number

Configured Part Number is shown.

part numbermaterialstyleshapeconnection (a)connection (b)for tube od
zusa-tf-ptc-358nylonunion elbow90 degree elbow1/8" tube1/8" tube1/8"
zusa-tf-ptc-359nylonunion elbow90 degree elbow5/32" tube5/32" tube5/32"
zusa-tf-ptc-361nylonunion elbow90 degree elbow1/4" tube1/4" tube1/4"
zusa-tf-ptc-363nylonunion elbow90 degree elbow3/8" tube3/8" tube3/8"
zusa-tf-ptc-364nylonunion elbow90 degree elbow1/2" tube1/2" tube1/2"
zusa-tf-ptc-365nylonunion elbow90 degree elbow4mm tube4mm tube4mm
zusa-tf-ptc-366nylonunion elbow90 degree elbow6mm tube6mm tube6mm
zusa-tf-ptc-367nylonunion elbow90 degree elbow8mm tube8mm tube8mm
zusa-tf-ptc-368nylonunion elbow90 degree elbow10mm tube10mm tube10mm
zusa-tf-ptc-369nylonunion elbow90 degree elbow12mm tube12mm tube12mm
zusa-tf-ptc-370nylonunion elbow90 degree elbow14mm tube14mm tube14mm
zusa-tf-ptc-371nylonunion elbow90 degree elbow16mm tube16mm tube16mm
Part Number
ZUSA-TF-PTC-358
ZUSA-TF-PTC-359
ZUSA-TF-PTC-361
ZUSA-TF-PTC-363
ZUSA-TF-PTC-364
ZUSA-TF-PTC-365
ZUSA-TF-PTC-366
ZUSA-TF-PTC-367
ZUSA-TF-PTC-368
ZUSA-TF-PTC-369
ZUSA-TF-PTC-370
ZUSA-TF-PTC-371
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube Size 1
(φ)
Connection A Connection B
1 Piece(s)

13 Days

1/8"1/8" Tube1/8" Tube
1 Piece(s)

Quote

5/32"5/32" Tube5/32" Tube
1 Piece(s)

13 Days

1/4"1/4" Tube1/4" Tube
1 Piece(s)

13 Days

3/8"3/8" Tube3/8" Tube
1 Piece(s)

81 Days

1/2"1/2" Tube1/2" Tube
1 Piece(s)

13 Days

44mm Tube4mm Tube
1 Piece(s)

81 Days

66mm Tube6mm Tube
1 Piece(s)

13 Days

88mm Tube8mm Tube
1 Piece(s)

13 Days

1010mm Tube10mm Tube
1 Piece(s)

13 Days

1212mm Tube12mm Tube
1 Piece(s)

13 Days

1414mm Tube14mm Tube
1 Piece(s)

81 Days

1616mm Tube16mm Tube

Loading...

  1. 1

Basic Information

Type One-Touch Couplings Applicable Fluid Water / Air Fitting Type Union, Equal Dia.
Screw Mounting, Direction Elbows Material Nylon Style Union Elbow
Shape 90 Degree Elbow Body Color Black Ring Release Material Plastic
Ring Release Color Black Gripping Ring Material Stainless Steel O-Ring Material Buna-N
Max Vacuum 28 in. of Hg @ 72° F

Additional Products in this Category

Tech Support