(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Touch Connector Fuji, Reducer

Touch Connector Fuji, Reducer
  • Volume Discount

[Features]
· Selectable main body material of metal or resin types.
· One-touch connection and disconnection without tools.
· Color ring accessory can be attached for easier identification.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
4-6RC
4-8RC
4-10RC
6-8RC
6-10RC
6-12RC
8-10RC
8-12RC
10-12RC
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube Size 1
(φ)
Connection Dia. C
(φ)
1 Piece(s)Available

13 Days or more

46
1 Piece(s)Available

11 Days or more

48
1 Piece(s)Available

13 Days or more

410
1 Piece(s)Available

8 Days or more

68
1 Piece(s)Available

8 Days or more

610
1 Piece(s)Available

8 Days or more

612
1 Piece(s)Available

13 Days or more

810
1 Piece(s)Available

13 Days or more

812
1 Piece(s)Available

13 Days or more

1012

Loading...

  1. 1

Basic Information

Type Touch Connectors Body Material Zinc Alloy Seal Material NBR (Nitrile Rubber)
Thread Portion Material C3604 (Brass) Application Standard/Mini Applicable Fluid Compressed Air (Including Vacuum)
Fitting Type Socket and reducer Sockets, Reducers Reducer Operating Temperature -5::60

Additional Products in this Category

Tech Support