(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Electromagnetic Powerful Drain Trap, Auto Air Trap, for Air Compressor (Part Numbers)

Electromagnetic Powerful Drain Trap, Auto Air Trap, for Air Compressor
  • Volume Discount

•Type: Drain Discharge Device
•Inlet Connection Screw Nominal: 1/4B
•Outlet Connection Type: Hose Connection / Tube Connection
•Max. Operating Pressure (mpa): 1.5
•Drain Discharge: Auto/Manual Discharging

Part Number

Configured Part Number is shown.

Part Number
P1-1HE
P1-2HE
T1-1HE
T1-2HE
Part NumberMinimum order quantityVolume DiscountDays to Ship Drain Discharge Operating Method Power Supply Applicable Compressor
1 Piece(s)Available

10 Days or more

Compressor Interlocking when ON / Constant Time[AC100V] AC100VPressure Switch Type
1 Piece(s)Available

8 Days or more

Compressor Interlocking when ON / Constant Time[Single Phase AC200V] Single-phase AC200VPressure Switch Type
1 Piece(s)Available

10 Days or more

Constant Time[AC100V] AC100VUnloader Type
1 Piece(s)Available

10 Days or more

Constant Time[Single Phase AC200V] Single-phase AC200VUnloader Type

Loading...

  1. 1

Basic Information

Type Drain Traps Drain Discharge Automatic/manual discharge Inlet Connection Type G
Inlet Connection Screw Nominal 1/4 Outlet Connection Type Bamboo shoot φ8 (R1 / 4) * removable Max. Operating Pressure(MPa) 1.5

Additional Products in this Category

Tech Support