(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Miniature Regulator ARJ210 Series

Miniature Regulator ARJ210 Series
  • Volume Discount

SMC Regulator.
[Features]
· The body is made of lightweight aluminum (60 g)
· 2 types of IN side piping connection: male thread and female thread (M5)

(i)Caution

  • Refer to the catalog for details on product specifications.
  • Product images may be representative. Refer to the manufacturer's catalog for details.

PDF

Part Number

Configured Part Number is shown.

Part Number
ARJ210-M5BG
ARJ210-M5G
Part NumberMinimum order quantityVolume DiscountDays to Ship Accessory
1 Piece(s)Available

Same day

Stock

Bracket + pressure gauge
1 Piece(s)Available

3 Days

Pressure gauge

Loading...

  1. 1

Basic Information

Regulator, Pressure Boosting Valve Regulator Regulator Type Standard Shape Standard
Operating Environment Standard Applicable Fluid Air Exhaust Mechanism (Air Bleed) Relief
Reverse Flow Function (Relief) No Supply Side, Connection Type R Supply Side, Connection Dia. 1/8
Flow Direction From Left to Right Control Side, Connection Type M Control Side, Connection Diameter M5x0.8 (Female Thread)
Pressure Gauge With Pressure Gauge Set Pressure 0.2 to 0.7 MPa In Side Tube Size / Fitting Size R1/8 (male thread) / M5 × 0.8 (female thread)

Additional Products in this Category

Tech Support